(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Lab Bench Unit Type

Vacuum Lab Bench Unit Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6088-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    300x222x300 (Total Height 460)
  • Internal dimensions(mm)
    260 x 180 x 260
  • Caster
    Available
  • Size(mm)
    118X236X184/500X500X758
  • Caster Details
    ø75 mm Nylon/Polyurethane Type (with Stoppers)
  • Material
    Transparent reinforced PMMA (acrylic) plate
  • Product Name
    Vacuum Lab Bench Unit Type VL-UNIT
  • Weight(kg)
    36 (Included Vacuum Pump Desiccator)
  • Manufacturer Model Number
    VL-UNIT
  • JAN Code
    4560111768405
  • Shelf Board Size(mm)
    257 x 171 x 4 (Up to 2 pieces can be stored using shelves at intervals of 100)
  • Accessory
    Vacuum piping vacuum valve (Intake/Exhaust X 1 pc each) Pressure gauge X 1 pc
  • Plate Thickness(mm)
    20
  • Number of Shelf Tiers
    2 pcs.
  • Power Supply
    Single-Phase 100 V 50/60 Hz
  • Power cord length(m)
    Approximately 1.8 (3P plug) / Approximately 2.8 (3P plug)
  • Allowable Degree of Vacuum
    Approximately 133 Pa (1 Torr)
  • Exhaust Velocity
    20L/min(50Hz)・24L/min(60Hz)
  • Ultimate Pressure
    5.3kPa(40Torr)
  • Features
    A valve is attached to the vacuum line of the post.
  • Internal Capacity
    1 unit
Part Number
1-6088-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 121,725.00

฿ 91,293.75

DESICCATOR 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    300x222x300 (Total Height 460)
  • Internal dimensions(mm)
    260 x 180 x 260
  • Caster
    Available
  • Size(mm)
    118X236X184/500X500X758
  • Caster Details
    ø75 mm Nylon/Polyurethane Type (with Stoppers)
  • Material
    Transparent reinforced PMMA (acrylic) plate
  • Product Name
    Vacuum Lab Bench Unit Type VL-UNIT
  • Weight(kg)
    36 (Included Vacuum Pump Desiccator)
  • Manufacturer Model Number
    VL-UNIT
  • JAN Code
    4560111768405
  • Shelf Board Size(mm)
    257 x 171 x 4 (Up to 2 pieces can be stored using shelves at intervals of 100)
  • Accessory
    Vacuum piping vacuum valve (Intake/Exhaust X 1 pc each) Pressure gauge X 1 pc
  • Plate Thickness(mm)
    20
  • Number of Shelf Tiers
    2 pcs.
  • Power Supply
    Single-Phase 100 V 50/60 Hz
  • Power cord length(m)
    Approximately 1.8 (3P plug) / Approximately 2.8 (3P plug)
  • Allowable Degree of Vacuum
    Approximately 133 Pa (1 Torr)
  • Exhaust Velocity
    20L/min(50Hz)・24L/min(60Hz)
  • Ultimate Pressure
    5.3kPa(40Torr)
  • Features
    A valve is attached to the vacuum line of the post.
  • Internal Capacity
    1 unit

Product Description

A single set comprising a vacuum desiccator, dry vacuum pump, piping system, and stand.

Specifications of 1-6088-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    300x222x300 (Total Height 460)
  • Internal dimensions(mm)
    260 x 180 x 260
  • Caster
    Available
  • Size(mm)
    118X236X184/500X500X758
  • Caster Details
    ø75 mm Nylon/Polyurethane Type (with Stoppers)
  • Material
    Transparent reinforced PMMA (acrylic) plate
  • Product Name
    Vacuum Lab Bench Unit Type VL-UNIT
  • Weight(kg)
    36 (Included Vacuum Pump Desiccator)
  • Manufacturer Model Number
    VL-UNIT
  • JAN Code
    4560111768405
  • Shelf Board Size(mm)
    257 x 171 x 4 (Up to 2 pieces can be stored using shelves at intervals of 100)
  • Accessory
    Vacuum piping vacuum valve (Intake/Exhaust X 1 pc each) Pressure gauge X 1 pc
  • Plate Thickness(mm)
    20
  • Number of Shelf Tiers
    2 pcs.
  • Power Supply
    Single-Phase 100 V 50/60 Hz
  • Power cord length(m)
    Approximately 1.8 (3P plug) / Approximately 2.8 (3P plug)
  • Allowable Degree of Vacuum
    Approximately 133 Pa (1 Torr)
  • Exhaust Velocity
    20L/min(50Hz)・24L/min(60Hz)
  • Ultimate Pressure
    5.3kPa(40Torr)
  • Features
    A valve is attached to the vacuum line of the post.
  • Internal Capacity
    1 unit
Part Number
1-6088-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 121,725.00

฿ 91,293.75

DESICCATOR 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1