(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Desiccator With Built-In Pump VL-ALN/VK-ALN

Vacuum Desiccator With Built-In Pump VL-ALN/VK-ALN

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 102,120.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7546-11 SALE
1-7546-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Internal Capacity

฿ 102,120.00

฿ 89,355.00

DESICCATOR 1 Piece(s) 19 Day(s) 300×222×570 260X180X260 Vacuum Desiccator with Built-In Pump VL-ALN 21 VL-ALN 4560111768658 1 unit

฿ 122,546.00

฿ 100,916.63

DESICCATOR 1 Piece(s) 19 Day(s) 300×322×570 260X280X260 Vacuum Desiccator with Built-In Pump VK-ALN 23 VK-ALN 4560111726108 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Caster
    NA
  • Material
    Desiccator part/transparent reinforcement with PMMA (acrylic) / thickness 20 mm, lower part pump room/steel baking finish
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    3 (3P Plug)
  • Specification details
    Vacuum Gauge Equipped - PMMA (Acrylic) Shelf x 2
  • Gas Replacement Connection Port
    ø6 mm Nylon Fitting
  • Vacuum ultimate pressure
    5.3kPa(40Torr)
  • Exhaust Velocity
    20/24L/min(50/60Hz)
  • Features
    Has integrated diaphragm type dry vacuum pump and replacement valve. Requires no piping.
  • Internal Capacity
    1 unit

Product Description

An all-in-one type desiccator that saves on piping, etc.
[Features]
· Space-saving, all-in-one type. Equipped with a vacuum gauge and built-in vacuum pump.
· Has an integrated diaphragm-type dry vacuum pump and replacement valve. Requires no piping.
· Material: desiccator part / clear reinforced PMMA (acrylic) / plate thickness 20 mm, lower part pump chamber/steel baked finish.
· Gas replacement connection port: ø6 (diameter 6 mm) nylon fitting.
· Weight: VL-ALN/21 kg, VK-ALN/23 kg
· Comes with PMMA (acrylic) shelf plates × 2
· Degree of vacuum achievable: 5.3 kPa, discharge rate (50/60 Hz): 20/24 L/min
· Power supply: 100 V AC 50/60 Hz, power cord length: 3 m (3P plug)

Part Number
1-7546-11 SALE
1-7546-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Internal Capacity

฿ 102,120.00

฿ 89,355.00

DESICCATOR 1 Piece(s) 19 Day(s) 300×222×570 260X180X260 Vacuum Desiccator with Built-In Pump VL-ALN 21 VL-ALN 4560111768658 1 unit

฿ 122,546.00

฿ 100,916.63

DESICCATOR 1 Piece(s) 19 Day(s) 300×322×570 260X280X260 Vacuum Desiccator with Built-In Pump VK-ALN 23 VK-ALN 4560111726108 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Space-Saving All-In-One Type Desiccator

VK-ALN

VK-ALN

VL-ALN

VL-ALN

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)
1-7546-11VL-ALN300 × 222 × 570260 × 180 × 260
1-7546-12VK-ALN300 × 322 × 570260 × 280 × 260