(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Desiccator with Built-In Pump VE-ALL

Vacuum Desiccator with Built-In Pump VE-ALL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8989-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    9
  • External Dimensions(mm)
    298×298×492
  • Material
    Desiccator part/PC (polycarbonate), lower part pump room/steel baking finish
  • Product Name
    Vacuum Desiccator with Built-In Pump VE-ALL
  • Weight(kg)
    7.1
  • Manufacturer Model Number
    VE-ALL
  • JAN Code
    4562108510028
  • Accessory
    Base Board for Desiccator
  • Power Supply
    AC100V 50/60Hz 0.8A
  • Power cord length(m)
    1 (2P Plug)
  • Desiccator Part
    Internal diameter / φ245 mm
  • Vacuum Pump
    Vacuum Quality: -75 kPa, Exhaust Flow: 12 l/min
  • Features
    It has a built-in oil-free dry air pump, making it compact and easy-to-use while eliminating the need for troublesome piping, etc.
  • Internal Capacity
    1 unit
Part Number
1-8989-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 52,422.00

฿ 41,937.60

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    9
  • External Dimensions(mm)
    298×298×492
  • Material
    Desiccator part/PC (polycarbonate), lower part pump room/steel baking finish
  • Product Name
    Vacuum Desiccator with Built-In Pump VE-ALL
  • Weight(kg)
    7.1
  • Manufacturer Model Number
    VE-ALL
  • JAN Code
    4562108510028
  • Accessory
    Base Board for Desiccator
  • Power Supply
    AC100V 50/60Hz 0.8A
  • Power cord length(m)
    1 (2P Plug)
  • Desiccator Part
    Internal diameter / φ245 mm
  • Vacuum Pump
    Vacuum Quality: -75 kPa, Exhaust Flow: 12 l/min
  • Features
    It has a built-in oil-free dry air pump, making it compact and easy-to-use while eliminating the need for troublesome piping, etc.
  • Internal Capacity
    1 unit

Product Description

[Features]
·It has a built-in oil-free dry air pump, is compact and easy to use, and does not require troublesome piping.

Specifications of 1-8989-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    9
  • External Dimensions(mm)
    298×298×492
  • Material
    Desiccator part/PC (polycarbonate), lower part pump room/steel baking finish
  • Product Name
    Vacuum Desiccator with Built-In Pump VE-ALL
  • Weight(kg)
    7.1
  • Manufacturer Model Number
    VE-ALL
  • JAN Code
    4562108510028
  • Accessory
    Base Board for Desiccator
  • Power Supply
    AC100V 50/60Hz 0.8A
  • Power cord length(m)
    1 (2P Plug)
  • Desiccator Part
    Internal diameter / φ245 mm
  • Vacuum Pump
    Vacuum Quality: -75 kPa, Exhaust Flow: 12 l/min
  • Features
    It has a built-in oil-free dry air pump, making it compact and easy-to-use while eliminating the need for troublesome piping, etc.
  • Internal Capacity
    1 unit
Part Number
1-8989-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 52,422.00

฿ 41,937.60

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1