(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Vacuum Desiccator

Small Vacuum Desiccator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-4920-08

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Internal dimensions(mm)
    95×40×140
  • Caster
    NA
  • Specifications
    Square shape
  • Material
    Main Body: Transparent PMMA (Acrylic Resin), Packing: NBR (Round Shape), Silicone Rubber (Square Shape)
  • Product Name
    Small vacuum desiccator square 140 model
  • Manufacturer Model Number
    Square 140 Type
  • JAN Code
    4571110718834
  • Recommended vacuum pump
    (1-4148-11) Dry Vacuum Pump DTC-22, (1-671-06) Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Hose nipple
    O.D.: φ8 mm
  • Tube Connector
    O.D. φ6 mm Tube Fitting, One-Touch
  • Internal Capacity
    1 unit
Part Number
2-4920-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,564.00

฿ 10,851.20

DESICCATOR 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Internal dimensions(mm)
    95×40×140
  • Caster
    NA
  • Specifications
    Square shape
  • Material
    Main Body: Transparent PMMA (Acrylic Resin), Packing: NBR (Round Shape), Silicone Rubber (Square Shape)
  • Product Name
    Small vacuum desiccator square 140 model
  • Manufacturer Model Number
    Square 140 Type
  • JAN Code
    4571110718834
  • Recommended vacuum pump
    (1-4148-11) Dry Vacuum Pump DTC-22, (1-671-06) Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Hose nipple
    O.D.: φ8 mm
  • Tube Connector
    O.D. φ6 mm Tube Fitting, One-Touch
  • Internal Capacity
    1 unit

Product Description

[Features]
·It is a compact and reasonable desiccator.
·A vacuum desiccator that is compact, lightweight, and convenient to carry.
·It supports decompression gas replacement. 

·It can be stacked and used.

Specifications of 2-4920-08

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Internal dimensions(mm)
    95×40×140
  • Caster
    NA
  • Specifications
    Square shape
  • Material
    Main Body: Transparent PMMA (Acrylic Resin), Packing: NBR (Round Shape), Silicone Rubber (Square Shape)
  • Product Name
    Small vacuum desiccator square 140 model
  • Manufacturer Model Number
    Square 140 Type
  • JAN Code
    4571110718834
  • Recommended vacuum pump
    (1-4148-11) Dry Vacuum Pump DTC-22, (1-671-06) Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Hose nipple
    O.D.: φ8 mm
  • Tube Connector
    O.D. φ6 mm Tube Fitting, One-Touch
  • Internal Capacity
    1 unit
Part Number
2-4920-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,564.00

฿ 10,851.20

DESICCATOR 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Affordable And Portable Vacuum Desiccator

External appearance of small vacuum desiccator

2-4920-07 (square): inner dimensions W60 × D25 × H90 mm
2-4920-08 (square): inner dimensions W95 × D40 × H140 mm
2-4920-11 (round): inner dimensions ø60 (diameter 60 mm) × 30 mm
2-4920-12 (round): inner dimensions ø60 (diameter 60 mm) × 60 mm
2-4920-13 (round): inner dimensions ø60 (diameter 60 mm) × 100 mm
2-4920-15 (round): inner dimensions ø60 (diameter 60 mm) × 300 mm

Precautions And Warnings For Use

  • Use this product only for its intended purpose. Injuries may result from bending or breaking it.
  • Sudden decompression or delivering a strong shock from the outside during decompression could cause damage and is dangerous.
  • Do not handle roughly. Injuries may occur if the product falls over or is damaged.
  • Do not place near open flames or heated substances.
  • This product will be infiltrated by acids and organic solvents, so do not bring it in contact with these chemicals.
  • Do not use excessive force when tightening. This may cause damage to the threads and result in an air leak.
  • Ensure that sealing tape is tightly applied. This could be the source of an air leak.