(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vacuum Desiccator VL/VL-C

Vacuum Desiccator VL/VL-C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 38,597.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-068-01
1-068-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product Name Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 38,597.00

DESICCATOR 1 Piece(s) Same day No Outlet Vacuum desiccator VL Type VL Type 4560111766654 Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Power cord: Approximately 2.9 m cord with a 3P plug, 1 vacuum gauge with an OA adapter, 2 shelf boards, and 1 silica gel plate 1 unit

฿ 44,548.00

DESICCATOR 1 Piece(s) 19 Day(s) With Outlet Vacuum Desiccator VL-C VL-C Type 4560111766661 Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Outlet in the container (VL-C): 100 VAC, 15 A, 3P x 1 pc., Power switch (VL-C): 1 toggle switch, Power cord: Approximately 2.9 m cord with a 3P plug, 1 vacuum gauge with an OA adapter, 2 shelf boards, and 1 silica gel plate 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    12
  • External Dimensions(mm)
    300×222×360
  • Internal dimensions(mm)
    260X180X260
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approx. 2/level (uniform load)
  • Material
    Main body / Transparent reinforced PMMA (acrylic) (plate thickness 20 mm), Valve and vacuum gauge attaching portion / PC (polycarbonate)
  • Weight(kg)
    11
  • Shelf Board Size(mm)
    257X171X4t
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22, P.199 1-671-06 Dry Rotation Vacuum Pump DA-20D P.207 1-672-07 Oil Rotation Vacuum Pump G-50SA
  • Number of Shelf Tiers
    2 Level (Shelf Spacing: 100 mm)
  • Specification details
    Outlet With External Switch (100 V 15 A Single Type) x 1 pc (VL-C Type Only)
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Footnotes
    External dimensions size does not include protrusion.
  • Internal Capacity
    1 unit

Product Description

Vacuum desiccator that comes in 2 varieties, one with an outlet (VL-C type), and one without an outlet (VL type).
[Features]
· Materials: Main body / clear reinforced PMMA (acrylic) (plate thickness 20 mm), valve and vacuum gauge mounting portion / PC (polycarbonate).
· Allowable degree of vacuum: Approx. 133 Pa.
· Shelf plate dimensions: 257 × 171 × 4 tmm.
· No. of shelves: 2 (shelf spacing: 100 mm). 
· Shelf plate load-bearing capacity: Approx. 2 kg / shelf (even load bearing).
· Has 1 outlet with an external switch (100 V, 15 A 1 series). (VL-C type only)

Part Number
1-068-01
1-068-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product Name Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 38,597.00

DESICCATOR 1 Piece(s) Same day No Outlet Vacuum desiccator VL Type VL Type 4560111766654 Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Power cord: Approximately 2.9 m cord with a 3P plug, 1 vacuum gauge with an OA adapter, 2 shelf boards, and 1 silica gel plate 1 unit

฿ 44,548.00

DESICCATOR 1 Piece(s) 19 Day(s) With Outlet Vacuum Desiccator VL-C VL-C Type 4560111766661 Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), Outlet in the container (VL-C): 100 VAC, 15 A, 3P x 1 pc., Power switch (VL-C): 1 toggle switch, Power cord: Approximately 2.9 m cord with a 3P plug, 1 vacuum gauge with an OA adapter, 2 shelf boards, and 1 silica gel plate 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Vacuum Desiccator That Can Be Used As Equipment For Research

Vacuum desiccator VL/VL-C external appearance

Dimensions
1-068-01 (VL type): outer dimensions W300 × D222 × H360 mm, inner dimensions W260 × D180 × H260 mm
1-068-02 (VL-C type): outer dimensions W300 × D222 × H360 mm, inner dimensions W260 × D180 × H260 mm

Accessories

  • Vacuum valve: small / ø8 (outer diameter 8 mm), large / ø14 (outer diameter 14 mm) (1 of each)
  • Vacuum gauge × 1
  • Shelf plate × 2
  • Silica gel dish × 1
Vacuum desiccator VL-C outlet external appearance

1-068-02 (VL-C type) outlet features

  • Inside outlet (VL-C): 100 V AC, 15 A 3P × 1 port × 1 pc.
  • Power switch (VL-C): toggle switch × 1
  • Power cord: cord with 3P plug, approx. 2.9 m, with OA adapter

Dimensional Outline Drawing

-01 (unit: mm)

-01 (unit: mm)

-02 (unit: mm)

-02 (unit: mm)