Vacuum Desiccator VM/VM-C

Brand :
AS ONE

Caution

    Product Description

    Vacuum Desiccator VM/VM-C that uses a silicone gasket with high airtightness.
    [Features]
    · Allowable degree of vacuum: Approx. 133 Pa.
    · Internal outlet (VM-C): 100 V AC, 15 A, 3P × 1 port × 1 piece.
    · Weight: 8.6 kg.
    · Power switch (VM-C): toggle switch × 1.
    · Power cord length: Approx. 2.9 m (3P plug).
    · The VM-C type has an internal outlet and external switch.

    Vacuum Desiccator Used In Research Facilities

    Vacuum desiccator VM/VM-C external appearance

    Dimensions.
    1-5800-01: outer dimensions W250 × D250 × H380 mm, inner dimensions: W210 × D210 × H210 mm.
    1-5800-02: outer dimensions W250 × D250 × H380 mm, inner dimensions: W210 × D210 × H210 mm.
    * Size of external dimension includes valve meter.

    Outlet external appearance
      The VM-C type has an internal outlet and external switch.
      Accessories.
    • Vacuum gauge × 1.
    • Vacuum valve: small / ø8 (outer diameter 8 mm), large / ø14 (outer diameter 14 mm) (1 of each).

    Dimensional Outline Drawing

    -01 (unit: mm)

    -01 (unit: mm)

    -02 (unit: mm)

    -02 (unit: mm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat