(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Desiccator VLBR

Vacuum Desiccator VLBR

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5874-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    12
  • External Dimensions(mm)
    290×212×365
  • Internal dimensions(mm)
    260X180X260
  • Caster
    NA
  • Specifications
    No Outlet
  • Shelf Board Load Capacity(kg)
    Approx. 2/level (uniform load)
  • Material
    Sanvalex
  • Product Name
    Vacuum Desiccator VLBR
  • Weight(kg)
    8.5
  • Manufacturer Model Number
    VLBR
  • JAN Code
    4560111768078
  • Shelf Board Size(mm)
    257X171, plate thickness: 4
  • Accessory
    Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), 1 vacuum gauge, 2 shelf boards, and 1 silica gel plate
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Plate Thickness(mm)
    15
  • Number of Shelf Tiers
    2 Tiers
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Valve Mounting Seat
    3 pc (Screw size: Rc 1/4)
  • Valve
    Hose Nipple Outer Diameter / φ8 mm x 1, φ14 mm x 1, Chrome Plated Finish
  • Features
    Made from high performance material "Valex" (polyacrylonitrile), it has a high gas barrier and cuts ultra-violet rays of 300 nm or less. Has superior chemical resistance as compared to traditional resins, and having high strength, is suitable for decompression storage.
  • Internal Capacity
    1 unit
Part Number
1-5874-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 48,642.00

฿ 38,913.60

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    12
  • External Dimensions(mm)
    290×212×365
  • Internal dimensions(mm)
    260X180X260
  • Caster
    NA
  • Specifications
    No Outlet
  • Shelf Board Load Capacity(kg)
    Approx. 2/level (uniform load)
  • Material
    Sanvalex
  • Product Name
    Vacuum Desiccator VLBR
  • Weight(kg)
    8.5
  • Manufacturer Model Number
    VLBR
  • JAN Code
    4560111768078
  • Shelf Board Size(mm)
    257X171, plate thickness: 4
  • Accessory
    Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), 1 vacuum gauge, 2 shelf boards, and 1 silica gel plate
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Plate Thickness(mm)
    15
  • Number of Shelf Tiers
    2 Tiers
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Valve Mounting Seat
    3 pc (Screw size: Rc 1/4)
  • Valve
    Hose Nipple Outer Diameter / φ8 mm x 1, φ14 mm x 1, Chrome Plated Finish
  • Features
    Made from high performance material "Valex" (polyacrylonitrile), it has a high gas barrier and cuts ultra-violet rays of 300 nm or less. Has superior chemical resistance as compared to traditional resins, and having high strength, is suitable for decompression storage.
  • Internal Capacity
    1 unit

Specifications of 1-5874-01

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    12
  • External Dimensions(mm)
    290×212×365
  • Internal dimensions(mm)
    260X180X260
  • Caster
    NA
  • Specifications
    No Outlet
  • Shelf Board Load Capacity(kg)
    Approx. 2/level (uniform load)
  • Material
    Sanvalex
  • Product Name
    Vacuum Desiccator VLBR
  • Weight(kg)
    8.5
  • Manufacturer Model Number
    VLBR
  • JAN Code
    4560111768078
  • Shelf Board Size(mm)
    257X171, plate thickness: 4
  • Accessory
    Vacuum valve: Small/φ8 mm O.D., Large/φ14 mm O.D. (1 pc. each), 1 vacuum gauge, 2 shelf boards, and 1 silica gel plate
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Plate Thickness(mm)
    15
  • Number of Shelf Tiers
    2 Tiers
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Valve Mounting Seat
    3 pc (Screw size: Rc 1/4)
  • Valve
    Hose Nipple Outer Diameter / φ8 mm x 1, φ14 mm x 1, Chrome Plated Finish
  • Features
    Made from high performance material "Valex" (polyacrylonitrile), it has a high gas barrier and cuts ultra-violet rays of 300 nm or less. Has superior chemical resistance as compared to traditional resins, and having high strength, is suitable for decompression storage.
  • Internal Capacity
    1 unit
Part Number
1-5874-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 48,642.00

฿ 38,913.60

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1