(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Vacuum Vessel

Cylindrical Vacuum Vessel

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9562-03

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    18.9
  • Caster
    NA
  • Other
    Components for Desiccator
  • Product Name
    Cylindrical Vacuum Vessel 5305-1212
  • Weight(kg)
    2.03
  • Manufacturer Model Number
    5305-1212
  • Outer diameter x Height(mm)
    φ305X304
  • Container material
    PEI (Polyethylimide)
  • Plate Material
    PC (Polycarbonate)
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    The product is a vacuum plate with a transparent cylindrical container and a rubber gasket of 2.4 mm thickness that fits on 1/4-inch tubes. The product features superior chemical resistance and is suitable for industrial and vacuum related research experiments, such as vacuum drying or epoxy and urethane degassing work.
  • Footnotes
    Do not autoclave when used for suction.
  • Internal Capacity
    1 pc.
Part Number
1-9562-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 34,695.00

฿ 27,756.00

DESICCATOR 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    18.9
  • Caster
    NA
  • Other
    Components for Desiccator
  • Product Name
    Cylindrical Vacuum Vessel 5305-1212
  • Weight(kg)
    2.03
  • Manufacturer Model Number
    5305-1212
  • Outer diameter x Height(mm)
    φ305X304
  • Container material
    PEI (Polyethylimide)
  • Plate Material
    PC (Polycarbonate)
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    The product is a vacuum plate with a transparent cylindrical container and a rubber gasket of 2.4 mm thickness that fits on 1/4-inch tubes. The product features superior chemical resistance and is suitable for industrial and vacuum related research experiments, such as vacuum drying or epoxy and urethane degassing work.
  • Footnotes
    Do not autoclave when used for suction.
  • Internal Capacity
    1 pc.

Product Description

The product is a vacuum plate with a transparent cylindrical container and a rubber gasket of 2.4 mm thickness that fits on 1/4-inch tubes.

Specifications of 1-9562-03

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    18.9
  • Caster
    NA
  • Other
    Components for Desiccator
  • Product Name
    Cylindrical Vacuum Vessel 5305-1212
  • Weight(kg)
    2.03
  • Manufacturer Model Number
    5305-1212
  • Outer diameter x Height(mm)
    φ305X304
  • Container material
    PEI (Polyethylimide)
  • Plate Material
    PC (Polycarbonate)
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    The product is a vacuum plate with a transparent cylindrical container and a rubber gasket of 2.4 mm thickness that fits on 1/4-inch tubes. The product features superior chemical resistance and is suitable for industrial and vacuum related research experiments, such as vacuum drying or epoxy and urethane degassing work.
  • Footnotes
    Do not autoclave when used for suction.
  • Internal Capacity
    1 pc.
Part Number
1-9562-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 34,695.00

฿ 27,756.00

DESICCATOR 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1