(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Desiccator NW-1/2 Type

Stainless Steel Desiccator NW-1/2 Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5442-01

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    515×418×1100
  • Internal dimensions(mm)
    375X375X400
  • Caster
    Available
  • Specifications
    Room number :2
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    15/tier
  • Material
    Exterior: Steel Plate With Melamine Baked Coating, Interior: Stainless Steel (SUS430)
  • Product Name
    Stainless steel desiccator 2 type
  • Weight(kg)
    83
  • Manufacturer Model Number
    2 Type
  • JAN Code
    4560111779104
  • Accessory
    Shelf Board x 4 Pieces Silica Gel Dish x 2 Pieces Thermo Hygrometer x 2 Pieces
  • Total load capacity(kg)
    60
  • Shelf Board Mounting Pitch(mm)
    25
  • Valve for gas switching
    One-Touch Quick Fitting (For ø6 mm O.D. / ø4 mm I.D. Tube)
  • Number of Steps
    13 Steps x 2
  • Front glass window
    5 m (Thickness)
  • Internal Capacity
    1 unit
Part Number
1-5442-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Total load capacity
(kg)
Number of Steps Internal Capacity

฿ 89,562.00

฿ 67,171.50

DESICCATOR 1 Piece(s) 35 Day(s) 515×418×1100 375X375X400 Room number :2 Stainless steel desiccator 2 type 83 2 Type 4560111779104 Shelf Board x 4 Pieces Silica Gel Dish x 2 Pieces Thermo Hygrometer x 2 Pieces 60 13 Steps x 2 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    15/tier
  • Material
    Exterior: Steel Plate With Melamine Baked Coating, Interior: Stainless Steel (SUS430)
  • Shelf Board Mounting Pitch(mm)
    25
  • Valve for gas switching
    One-Touch Quick Fitting (For ø6 mm O.D. / ø4 mm I.D. Tube)
  • Front glass window
    5 m (Thickness)
  • Internal Capacity
    1 unit

Product Description

[Specifications]
· Material: Exterior: Steel Plate with Melamine Baked Coating, Interior: Stainless Steel (SUS430)
· Shelf Board Mounting Pitch: 25 mm
· Shelf Board Withstand Load: 15 kg/board
· Casters: φ65 mm Nylon (Stopper x 2 included)
· Shift gas valve: One-touch quick fitting (used for φ6 mm O.D. / φ4 mm I.D. tube)
· Front Glass Window Thickness: 5 mm

Specifications of 1-5442-01

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    515×418×1100
  • Internal dimensions(mm)
    375X375X400
  • Caster
    Available
  • Specifications
    Room number :2
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    15/tier
  • Material
    Exterior: Steel Plate With Melamine Baked Coating, Interior: Stainless Steel (SUS430)
  • Product Name
    Stainless steel desiccator 2 type
  • Weight(kg)
    83
  • Manufacturer Model Number
    2 Type
  • JAN Code
    4560111779104
  • Accessory
    Shelf Board x 4 Pieces Silica Gel Dish x 2 Pieces Thermo Hygrometer x 2 Pieces
  • Total load capacity(kg)
    60
  • Shelf Board Mounting Pitch(mm)
    25
  • Valve for gas switching
    One-Touch Quick Fitting (For ø6 mm O.D. / ø4 mm I.D. Tube)
  • Number of Steps
    13 Steps x 2
  • Front glass window
    5 m (Thickness)
  • Internal Capacity
    1 unit
Part Number
1-5442-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Total load capacity
(kg)
Number of Steps Internal Capacity

฿ 89,562.00

฿ 67,171.50

DESICCATOR 1 Piece(s) 35 Day(s) 515×418×1100 375X375X400 Room number :2 Stainless steel desiccator 2 type 83 2 Type 4560111779104 Shelf Board x 4 Pieces Silica Gel Dish x 2 Pieces Thermo Hygrometer x 2 Pieces 60 13 Steps x 2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1