(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator w/ Flow Meter

Regulator w/ Flow Meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3167-01

  • Product Type
    Desiccator
  • Other
    Components for Desiccator
  • Size(mm)
    230X133X190
  • Product Name
    Regulator with flow meter FMC-1
  • Manufacturer Model Number
    FMC-1
  • JAN Code
    4560111767071
  • Specification details
  • Supported Gas
    One Type Among Ar, N2, O2, CO2, He, Air, C2H2
  • Primary Pressure
    10 kg/cm2 (About 0.98 MPa) MAX
  • Flow Rate
    30 L/min Max 10 L/min MAX
  • Secondary pressure
    0-5 kg/cm2 (0-about 0.49 MPa) *The values in parentheses are converted to Pa.
  • Connection tube O.D.(mm)
    ø6 ø6
  • Pressure-Resistant
    Approximately 0.69 MPa (7 kg/cm2)
  • Heat-Resistant
    60℃ MAX
  • Housing
    PMMA (Acrylic)
  • Features
    Flow controller that adjusts the pressure and flow rate of the introduced gas at the time of gas replacement, and introduces the gas reliably. Up to 3 units can be controlled at the same time.
  • Internal Capacity
    1 unit
Part Number
1-3167-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 41,822.00

฿ 33,457.60

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Other
    Components for Desiccator
  • Size(mm)
    230X133X190
  • Product Name
    Regulator with flow meter FMC-1
  • Manufacturer Model Number
    FMC-1
  • JAN Code
    4560111767071
  • Specification details
  • Supported Gas
    One Type Among Ar, N2, O2, CO2, He, Air, C2H2
  • Primary Pressure
    10 kg/cm2 (About 0.98 MPa) MAX
  • Flow Rate
    30 L/min Max 10 L/min MAX
  • Secondary pressure
    0-5 kg/cm2 (0-about 0.49 MPa) *The values in parentheses are converted to Pa.
  • Connection tube O.D.(mm)
    ø6 ø6
  • Pressure-Resistant
    Approximately 0.69 MPa (7 kg/cm2)
  • Heat-Resistant
    60℃ MAX
  • Housing
    PMMA (Acrylic)
  • Features
    Flow controller that adjusts the pressure and flow rate of the introduced gas at the time of gas replacement, and introduces the gas reliably. Up to 3 units can be controlled at the same time.
  • Internal Capacity
    1 unit

Specifications of 1-3167-01

  • Product Type
    Desiccator
  • Other
    Components for Desiccator
  • Size(mm)
    230X133X190
  • Product Name
    Regulator with flow meter FMC-1
  • Manufacturer Model Number
    FMC-1
  • JAN Code
    4560111767071
  • Specification details
  • Supported Gas
    One Type Among Ar, N2, O2, CO2, He, Air, C2H2
  • Primary Pressure
    10 kg/cm2 (About 0.98 MPa) MAX
  • Flow Rate
    30 L/min Max 10 L/min MAX
  • Secondary pressure
    0-5 kg/cm2 (0-about 0.49 MPa) *The values in parentheses are converted to Pa.
  • Connection tube O.D.(mm)
    ø6 ø6
  • Pressure-Resistant
    Approximately 0.69 MPa (7 kg/cm2)
  • Heat-Resistant
    60℃ MAX
  • Housing
    PMMA (Acrylic)
  • Features
    Flow controller that adjusts the pressure and flow rate of the introduced gas at the time of gas replacement, and introduces the gas reliably. Up to 3 units can be controlled at the same time.
  • Internal Capacity
    1 unit
Part Number
1-3167-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 41,822.00

฿ 33,457.60

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1