Gas Purge Unit

Caution
Product Description
A gas purge unit that opens an electromagnetic valve only at the configured time.
[Features]
· Manual OPEN-CLOSE / continuous OPEN also possible.
· By using in combination with an air dryer, dry air can also be generated.
[Applications]
· The unit has a contact output of 100 V and can turn the device (up to a maximum of 100 V 4.5 A) ON when the magnetic valve is OPEN.
Gas Purge Unit To Be Used As Equipment For Research

A gas purge unit that opens an electromagnetic valve only at the configured time.
Manual OPEN-CLOSE and continuously OPEN modes are also possible.
By using in combination with an air dryer, dry air can also be generated.
The unit has a contact output of 100 V and can turn the device (up to a maximum of 100 V 4.5 A) ON when the magnetic valve is OPEN.

Needle valve

Flow meter
About The Product Specifications
- Materials: Main body / SPCC (steel plate) baked finish
- Timer setting: maximum of 10 hours
- Gas connection port: ø6 (diameter 6 mm) single-action joint
- Power supply: 100 V AC, 50/60 Hz
| Part No. | Model Number | Specifications (mm) |
|---|---|---|
| 1-7543-01 | TNP-01 | 200 × 140 × 121 |
| 1-5216-01 | Flow meter | 10 L/min |
| 1-7543-12 | Needle valve | Connection screw standard PT 1/4 |
Dimensional Outline Drawing


