(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Replacement Desiccator Shelf Board Load Capacity (kg) Approx. 20/Sheet

Gas Replacement Desiccator Shelf Board Load Capacity (kg) Approx. 20/Sheet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9015-03

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×1765
  • Internal dimensions(mm)
    560X483X1486
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    Main body / Stainless steel (SUS304), Door / Antistatic PVC (vinyl chloride resin) plate, Frame / Aluminum sash, Shelf panel / Stainless steel (SUS430)
  • Product Name
    Gas Replacement Desiccator GD-SS (SUS)
  • Weight(kg)
    39
  • Manufacturer Model Number
    GD-SS
  • JAN Code
    4560111769075
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Shelf Board x 4 Pieces Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    40
  • Shelf Mounting Pitch(mm)
    50
  • Specification details
    1 ground terminal is provided at the bottom right side of the main body (with 3 m ground wire)
  • Features
    The door uses a draw latch mechanism, and is ideal for static electricity countermeasures for electronic parts and storage of chemicals.
  • Footnotes
    External dimensions do not include protrusion.
  • Internal Capacity
    1 unit
Part Number
1-9015-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 71,748.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Gas Replacement Desiccator GD-SS (SUS) 39 GD-SS 4560111769075 Shelf Board x 4 Pieces Silica Gel Dish x 1 Piece 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    Main body / Stainless steel (SUS304), Door / Antistatic PVC (vinyl chloride resin) plate, Frame / Aluminum sash, Shelf panel / Stainless steel (SUS430)
  • Shelf Board Size(mm)
    490X460
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    40
  • Shelf Mounting Pitch(mm)
    50
  • Specification details
    1 ground terminal is provided at the bottom right side of the main body (with 3 m ground wire)
  • Features
    The door uses a draw latch mechanism, and is ideal for static electricity countermeasures for electronic parts and storage of chemicals.
  • Footnotes
    External dimensions do not include protrusion.
  • Internal Capacity
    1 unit

Product Description

Highly effective for anti-static countermeasures.

Specifications of 1-9015-03

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×1765
  • Internal dimensions(mm)
    560X483X1486
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    Main body / Stainless steel (SUS304), Door / Antistatic PVC (vinyl chloride resin) plate, Frame / Aluminum sash, Shelf panel / Stainless steel (SUS430)
  • Product Name
    Gas Replacement Desiccator GD-SS (SUS)
  • Weight(kg)
    39
  • Manufacturer Model Number
    GD-SS
  • JAN Code
    4560111769075
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Shelf Board x 4 Pieces Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    40
  • Shelf Mounting Pitch(mm)
    50
  • Specification details
    1 ground terminal is provided at the bottom right side of the main body (with 3 m ground wire)
  • Features
    The door uses a draw latch mechanism, and is ideal for static electricity countermeasures for electronic parts and storage of chemicals.
  • Footnotes
    External dimensions do not include protrusion.
  • Internal Capacity
    1 unit
Part Number
1-9015-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 71,748.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Gas Replacement Desiccator GD-SS (SUS) 39 GD-SS 4560111769075 Shelf Board x 4 Pieces Silica Gel Dish x 1 Piece 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1