(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

McDry (Ultra Low Moisture 1% Type)

McDry (Ultra Low Moisture 1% Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-8290-12

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    600×700×1850
  • Internal dimensions(mm)
    550×600×1700
  • Caster
    Available
  • Specifications
    Dehumidifier: US-5000F
  • Caster Details
    Urethane Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 100/board (approximately 50/board when 5 shelf boards are used)
  • Material
    Steel, Conductive Coating (Color: Silver)
  • Product Name
    McDry DXU-501A
  • Weight(kg)
    110
  • Manufacturer Model Number
    DXU-501A
  • Accessory
    Shelf Board x 5 / Key / Hygrometer / Ground Terminal
  • Door
    Door (Magnetic): Glass Door x 3
  • Shelf Mounting Pitch(mm)
    15
  • Power Supply
    AC100V(50/60Hz)
  • Power Consumption(W)
    MAX350
  • Features
    Ultra-strong rapid dehumidifying dry unit included. 1 MΩ grounding earth included.
  • Internal Capacity
    1 Set (Main Unit, Shelf Plate: 5 pcs, Key, Thermometer, Grounding Terminal)
Part Number
6-8290-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 285,033.00

฿ 234,724.68

DESICCATOR 1 Piece(s) 40 Day(s) 1 Set (Main Unit, Shelf Plate: 5 pcs, Key, Thermometer, Grounding Terminal)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    600×700×1850
  • Internal dimensions(mm)
    550×600×1700
  • Caster
    Available
  • Specifications
    Dehumidifier: US-5000F
  • Caster Details
    Urethane Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 100/board (approximately 50/board when 5 shelf boards are used)
  • Material
    Steel, Conductive Coating (Color: Silver)
  • Product Name
    McDry DXU-501A
  • Weight(kg)
    110
  • Manufacturer Model Number
    DXU-501A
  • Accessory
    Shelf Board x 5 / Key / Hygrometer / Ground Terminal
  • Door
    Door (Magnetic): Glass Door x 3
  • Shelf Mounting Pitch(mm)
    15
  • Power Supply
    AC100V(50/60Hz)
  • Power Consumption(W)
    MAX350
  • Features
    Ultra-strong rapid dehumidifying dry unit included. 1 MΩ grounding earth included.
  • Internal Capacity
    1 Set (Main Unit, Shelf Plate: 5 pcs, Key, Thermometer, Grounding Terminal)

Product Description

[Features]
· Ultra low humidity (1% RH) storage.

Specifications of 6-8290-12

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    600×700×1850
  • Internal dimensions(mm)
    550×600×1700
  • Caster
    Available
  • Specifications
    Dehumidifier: US-5000F
  • Caster Details
    Urethane Type (with Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    Approximately 100/board (approximately 50/board when 5 shelf boards are used)
  • Material
    Steel, Conductive Coating (Color: Silver)
  • Product Name
    McDry DXU-501A
  • Weight(kg)
    110
  • Manufacturer Model Number
    DXU-501A
  • Accessory
    Shelf Board x 5 / Key / Hygrometer / Ground Terminal
  • Door
    Door (Magnetic): Glass Door x 3
  • Shelf Mounting Pitch(mm)
    15
  • Power Supply
    AC100V(50/60Hz)
  • Power Consumption(W)
    MAX350
  • Features
    Ultra-strong rapid dehumidifying dry unit included. 1 MΩ grounding earth included.
  • Internal Capacity
    1 Set (Main Unit, Shelf Plate: 5 pcs, Key, Thermometer, Grounding Terminal)
Part Number
6-8290-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 285,033.00

฿ 234,724.68

DESICCATOR 1 Piece(s) 40 Day(s) 1 Set (Main Unit, Shelf Plate: 5 pcs, Key, Thermometer, Grounding Terminal)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1