Dry Boy

Caution
Product Description
Desiccator that does not produce water drops.
[Features]
· Continuously removes humidity within the air in the cabinet using direct electrolysis using a solid polymer electrolyte membrane.
· Because the moisture inside the cabinet is released directly as a gas, it does not generate water droplets.
· Materials: main body / steel sheet melamine baked finish, front surface / glass.
· Dessication method: solid polymer electrolyte membrane allows the electrolysis discharge of H2O.
· Achievable humidity: 25% RH (when cabinet is not loaded / depending on usage environment).
· Dehumidifying element membrane area: 30 × 30 mm.
· Power supply: 100 V AC, 50/60 Hz. Power consumption: 3 W.
· Weight: ND-1S/10 kg, ND-2S/15 kg, ND-3S/16 kg, ND-4S/14 kg.
· Accessories: shelf plates, keys, low humidity digital thermometer and hygrometer (LHI-LP).
Desiccator To Remove Interior Humidity Utilizing A Solid Polymer Electrolyte Membrane

ND-1S (1 shelf plate, 1 key included)

ND-2S (1 shelf plate, 2 keys included)

ND-3S (3 shelf plates, 2 keys included)

ND-4S (3 shelf plates, 1 key included)

Usage Example
| Part No. | Model Number | External Dimensions (mm) | Internal Dimensions (mm) |
|---|---|---|---|
| 1-5466-21 | ND-1S | 400 × 350 × 453 | 390 × 320 × 382 |
| 1-5466-22 | ND-2S | 800 × 350 × 453 | 790 × 320 × 382 |
| 1-5466-23 | ND-3S | 400 × 350 × 863 | 390 × 320 × 792 |
| 1-5466-24 | ND-4S | 400 × 350 × 863 | 390 × 320 × 792 |
| 1-4170-02 | Spare Shelf Plate for ND-1S/3S/4S | - | - |
| 1-4171-02 | Spare Shelf Plate for ND-2S | - | - |