(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Big Dry SPB

Big Dry SPB

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 41,070.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5485-41
1-5485-42 SALE
1-5485-43 SALE
1-5485-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Caster Caster Details Product Name Weight
(kg)
Manufacturer Model Number JAN Code Power Consumption
(W)
Power cord length
(m)
Included shelf board
(sheet)
Humidity Setting Range Humidity Control Method Features Internal Capacity

฿ 41,070.00

DESICCATOR 1 Piece(s) 35 Day(s) 450×400× 900 410X365X 840 NA None Big Dry (Auto Dry) SPB-V1 24 SPB-V1 4560111779296 Approx. 6 Approx. 1.8 2 Setting Unavailable Approx. 20% RH (reached humidity) A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. 1 unit

฿ 62,347.00

฿ 59,111.19

DESICCATOR 1 Piece(s) 35 Day(s) 900×400× 900 860X365X 840 NA None Big Dry (Auto Dry) SPB-V2 36 SPB-V2 4560111779302 Approx. 6 Approx. 1.8 2 Setting Unavailable Approx. 25% RH (reached humidity) A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. There is no pillar in the center of the opening, which allows wide objects to be taken in and out easily. 1 unit

฿ 193,854.00

฿ 136,841.54

DESICCATOR 1 Piece(s) 91 Day(s) 600×550×1700 560X515X1515 Available ø100 mm Hard Rubber Type (with Stoppers x 2) Big Dry (Auto Dry) SPB-V3 54 SPB-V3 4560111779319 Approx. 5 Approx. 2.5 3 20~80%RH Approx. 20% RH room humidity A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. 1 unit

฿ 130,137.00

฿ 97,602.75

DESICCATOR 1 Piece(s) 35 Day(s) 1200×550×1652 1160X515X1515 Available ø50 mm Hard Rubber Type (with Stoppers x 2) Big Dry (Auto Dry) SPB-V4 102 SPB-V4 4560111779326 Approx. 5 Approx. 2.5 3 20~80%RH Approx. 30% RH room humidity A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. There is no pillar in the center of the opening, which allows wide objects to be taken in and out easily. 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • Shelf Board Load Capacity(kg)
    Approx. 40/sheet (for uniformly distributed load)
  • Material
    Main body / Melamine baking finished steel plate, Front face / Glass
  • Shelf Board Mounting Pitch(mm)
    60
  • Dehumidification system
    Electrolysis discharge of H2O by solid polymer electrolyte membrane
  • Power Supply
    AC100V 50/60Hz
  • Internal Capacity
    1 unit

Product Description

Desiccator that allows for storage of wide objects.
[Features]
· The front panel is equipped with a new solid polymer electrolyte membrane (Rosal).
· Continuously removes water content from interior moisture using direct electrolysis.
· The left door has a latch-type lock on the top and bottom, and the right door has a standard turning lock.
· SPB-V2/V4 do not have a support beam in the middle of the opening, allowing for easy storage of wide objects.

Part Number
1-5485-41
1-5485-42 SALE
1-5485-43 SALE
1-5485-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Caster Caster Details Product Name Weight
(kg)
Manufacturer Model Number JAN Code Power Consumption
(W)
Power cord length
(m)
Included shelf board
(sheet)
Humidity Setting Range Humidity Control Method Features Internal Capacity

฿ 41,070.00

DESICCATOR 1 Piece(s) 35 Day(s) 450×400× 900 410X365X 840 NA None Big Dry (Auto Dry) SPB-V1 24 SPB-V1 4560111779296 Approx. 6 Approx. 1.8 2 Setting Unavailable Approx. 20% RH (reached humidity) A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. 1 unit

฿ 62,347.00

฿ 59,111.19

DESICCATOR 1 Piece(s) 35 Day(s) 900×400× 900 860X365X 840 NA None Big Dry (Auto Dry) SPB-V2 36 SPB-V2 4560111779302 Approx. 6 Approx. 1.8 2 Setting Unavailable Approx. 25% RH (reached humidity) A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. There is no pillar in the center of the opening, which allows wide objects to be taken in and out easily. 1 unit

฿ 193,854.00

฿ 136,841.54

DESICCATOR 1 Piece(s) 91 Day(s) 600×550×1700 560X515X1515 Available ø100 mm Hard Rubber Type (with Stoppers x 2) Big Dry (Auto Dry) SPB-V3 54 SPB-V3 4560111779319 Approx. 5 Approx. 2.5 3 20~80%RH Approx. 20% RH room humidity A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. 1 unit

฿ 130,137.00

฿ 97,602.75

DESICCATOR 1 Piece(s) 35 Day(s) 1200×550×1652 1160X515X1515 Available ø50 mm Hard Rubber Type (with Stoppers x 2) Big Dry (Auto Dry) SPB-V4 102 SPB-V4 4560111779326 Approx. 5 Approx. 2.5 3 20~80%RH Approx. 30% RH room humidity A new type solid polymer electrolyte membrane (Rosahl ®) is installed in the front panel and directly removes and electrolytically decomposes moisture in the air in a container in continuity. The left door has latch locks at the top and bottom and the right door has a commonly used rotary lock. There is no pillar in the center of the opening, which allows wide objects to be taken in and out easily. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Desiccator To Continuously Remove Interior Air Moisture With Direct Electrolysis

SPB-V2

SPB-V2

SPB-V2 usage example

SPB-V2 usage example

SPB-V2 interior

SPB-V2 interior

SPB-V3

SPB-V3

SPB-V4

SPB-V4

SPB-V4 interior

SPB-V4 interior

Door lock portion

Door lock portion

Nylon caster

Nylon caster

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)Casters
1-5485-41SPB-V1450 × 400 × 900410 × 365 × 840No
1-5485-42SPB-V2900 × 400 × 900860 × 365 × 840No
1-5485-43SPB-V3600 × 550 × 1,700560 × 515 × 1,515Yes
1-5485-44SPB-V41,200 × 550 × 1,6521,160 × 515 × 1,515Yes