(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4169-01 |
1-4169-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Specifications | Size (mm) |
Caster Details | Material | Product Name | Weight (kg) |
Manufacturer Model Number | JAN Code | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,112.00 ฿ 29,689.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | NA | Rubber Foot Specification | 302X318X559 | - | Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel (SUS430), Leg part: natural rubber | Auto Dry Desiccator SP-UTG | 7.2 | SP-UTG | 4560111767279 | Shelf Board x 2 Pieces (SUS430) | 1 unit | ||
฿ 41,070.00 ฿ 32,856.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Available | Caster Specification | 302X318X600 | ø40 mm Nylon Type (with Stoppers) | Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel (SUS430) | Auto Dry Desiccator SP-UTK | 7.6 | SP-UTK | 4560111767286 | Shelf Boards x 2 (SUS430) / Transfer Handle x 1 | 1 unit |
Auto-dry type desiccator.
The door is a snap-lock type.
Part Number |
---|
1-4169-01 |
1-4169-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster | Specifications | Size (mm) |
Caster Details | Material | Product Name | Weight (kg) |
Manufacturer Model Number | JAN Code | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,112.00 ฿ 29,689.60 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | NA | Rubber Foot Specification | 302X318X559 | - | Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel (SUS430), Leg part: natural rubber | Auto Dry Desiccator SP-UTG | 7.2 | SP-UTG | 4560111767279 | Shelf Board x 2 Pieces (SUS430) | 1 unit | ||
฿ 41,070.00 ฿ 32,856.00 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | Available | Caster Specification | 302X318X600 | ø40 mm Nylon Type (with Stoppers) | Main body: PMMA (acrylic resin), Frame: aluminum sash, Shelf plate: stainless steel (SUS430) | Auto Dry Desiccator SP-UTK | 7.6 | SP-UTK | 4560111767286 | Shelf Boards x 2 (SUS430) / Transfer Handle x 1 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?