(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawer Type Desiccator

Drawer Type Desiccator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,173.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4164-01 SALE
1-4164-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Specifications Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Dehumidification system Power Supply Power Consumption
(W)
Internal Capacity

฿ 31,173.00

฿ 24,938.40

DESICCATOR 1 Piece(s) 19 Day(s) Desiccant / Dehumidifying Type Silica gel type Desiccator LH-PB 9 LH-PB 4560111767231 Drawer x 8, medium partition board x 8, silica gel plate x 2 Silica gel type - - 1 unit

฿ 41,070.00

฿ 32,856.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Type Auto Dry Type Desiccator OH-PB 9.5 OH-PB 4560111767248 Drawer x 8, medium partition board x 8, analogue type hygrothermograph x 1 H2O electrolysis and exhaust (using solid polymer electrolyte membrane) AC100V 50/60Hz 3W 3 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Caster
    Available
  • Size(mm)
    270X568X419
  • Shelf Board Load Capacity(kg)
    Approx. 1.5
  • Material
    Main Body, Door Part: PMMA (Acrylic), Door Packing: Latex Sponge + Neoprene Rubber Film, Drawer: PS (Polystyrene)
  • Total load capacity(kg)
    Approx. 6
  • Drawer internal dimensions(mm)
    113X494X68
  • Shelf Spacing(mm)
    85
  • Door Specifications
    Draw Latches in 3 locations
  • Rubber Feet(mm)
    25X20
  • Power cord length(m)
    2 (2P Plug)
  • Achieved humidity
    25% RH (For No Load Indoor Storage / Depending on Usage Environment)
  • Features
    Suitable for classification and storage of long objects, small samples, etc. with 8 drawers. Because both the main body and the drawers are transparent, it is easy to check what is inside. Door and draw latch make the interior extremely airtight.
  • Footnotes
    Size excludes protruding parts and the drying unit.
  • Internal Capacity
    1 unit

Product Description

Allows samples to be sorted and stored inside a desiccator.

Part Number
1-4164-01 SALE
1-4164-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Specifications Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Dehumidification system Power Supply Power Consumption
(W)
Internal Capacity

฿ 31,173.00

฿ 24,938.40

DESICCATOR 1 Piece(s) 19 Day(s) Desiccant / Dehumidifying Type Silica gel type Desiccator LH-PB 9 LH-PB 4560111767231 Drawer x 8, medium partition board x 8, silica gel plate x 2 Silica gel type - - 1 unit

฿ 41,070.00

฿ 32,856.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Type Auto Dry Type Desiccator OH-PB 9.5 OH-PB 4560111767248 Drawer x 8, medium partition board x 8, analogue type hygrothermograph x 1 H2O electrolysis and exhaust (using solid polymer electrolyte membrane) AC100V 50/60Hz 3W 3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1