Auto Dry Desiccator, OH-SK/OL-SK

Caution
Product Description
An auto-dry desiccator that performs stable dessication.
[Features]
· The new type desiccator unit does not have a drive, so it does not produce noise or vibration, giving it excellent durability.
· Because the power consumption is 3 W with an energy-saving design, it can be used economically as an always-on desiccating storage cabinet.
· Interior moisture is exhausted to the exterior in a direct gas state.
· The 5 non-door surfaces use light-blocking material ideal for storing samples that are not suitable for light exposure.
[Applications]
· For storing samples that must be kept out of the light.
Auto-Dry Desiccator Capable Of Continuous Removal Of Interior Humidity

OH-SK

OL-SK
Auto-Dry Desiccator (OH-SK/OL-SK) Size Chart
| Part No. | Model Number | External Dimensions (mm) | Internal Dimensions (mm) | Note / JAN Code |
|---|---|---|---|---|
| 2-7938-01 | OH-SK | 330 × 345 × 525 | 285 × 275 × 485 | 4560111769693 |
| 2-7938-02 | OL-SK | 530 × 345 × 335 | 485 × 275 × 285 | 4560111769709 |
Auto Dry Desiccator (OH-SK/OH-SK) Specification Chart
| Model No. | OH-SK | OL-SK |
|---|---|---|
| Material | Light-blocking PVC (polyvinyl chloride resin) | |
| Dehumidification System | Electrolytic discharge of H2O via a solid polymer electrolyte membrane | |
| Attainable Humidity | 25% RH (for no-load interior / dependent on usage environment) | |
| Dehumidifying Element Membrane Surface Area | 30 × 30 mm | |
| Power Supply | 100 V AC 50/60 Hz | |
| Power Consumption | 3 W | |
| Shelf Spacing | Bottom 1 shelf / 50 mm, others / 30 mm | |
| Weight | 5 kg | 5.4 kg |
| Power Cord Length | 2 m (2P plug) | |
| Accessories | Shelf plate × 3 sheets | Shelf plate × 2 |
| Low humidity digital thermometer and hygrometer (THI-HP) / silica gel dish × 1 | ||