(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Glass Container

Dry Glass Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1474-15

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    360
  • Material
    Standard glass
  • Product Name
    Dry Glass Container 13510240Y
  • Manufacturer Model Number
    13510240Y
  • Accessory
    Intermediate plate
  • Intermediate plate diameter(φ mm)
    210
  • Footnotes
    Use grease for sealing.
  • Internal Capacity
    1 unit
Part Number
1-1474-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 8,449.45

DESICCATOR 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    360
  • Material
    Standard glass
  • Product Name
    Dry Glass Container 13510240Y
  • Manufacturer Model Number
    13510240Y
  • Accessory
    Intermediate plate
  • Intermediate plate diameter(φ mm)
    210
  • Footnotes
    Use grease for sealing.
  • Internal Capacity
    1 unit

Product Description

Dry glass container, with an intermediate plate.
[Specifications]
· Material: Soda-Lime Glass
· Accessories: Middle Shelves

Specifications of 1-1474-15

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Full height(mm)
    360
  • Material
    Standard glass
  • Product Name
    Dry Glass Container 13510240Y
  • Manufacturer Model Number
    13510240Y
  • Accessory
    Intermediate plate
  • Intermediate plate diameter(φ mm)
    210
  • Footnotes
    Use grease for sealing.
  • Internal Capacity
    1 unit
Part Number
1-1474-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 8,449.45

DESICCATOR 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1