(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desiccator for Microscope Lens UDE

Desiccator for Microscope Lens UDE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1220-01

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    242.6X226.8X210
  • Caster
    NA
  • Material
    AS (Acrylonitrile Styrene) Resin
  • Product Name
    Desiccator (for Microscope Lens) UDE
  • Weight(kg)
    Approx. 1.6 (shelf board included)
  • Manufacturer Model Number
    UDE
  • JAN Code
    4562108471497
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece
  • Shelf Board Weight(g)
    160/sheet
  • Shelf Hole Diameter
    ø26 mm x 25 Holes / 1 pc
  • Features
    The desiccator body is molded and therefore is exceptionally uniform with a strong structure. Microscope lenses can be stored at low humidity.
  • Internal Capacity
    1 unit
Part Number
1-1220-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,137.00

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    242.6X226.8X210
  • Caster
    NA
  • Material
    AS (Acrylonitrile Styrene) Resin
  • Product Name
    Desiccator (for Microscope Lens) UDE
  • Weight(kg)
    Approx. 1.6 (shelf board included)
  • Manufacturer Model Number
    UDE
  • JAN Code
    4562108471497
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece
  • Shelf Board Weight(g)
    160/sheet
  • Shelf Hole Diameter
    ø26 mm x 25 Holes / 1 pc
  • Features
    The desiccator body is molded and therefore is exceptionally uniform with a strong structure. Microscope lenses can be stored at low humidity.
  • Internal Capacity
    1 unit

Product Description

AS resin desiccator for microscope lenses.
The main body is a molded product with a sturdy structure.
Microscope lenses can be stored at low humidity.

Specifications of 1-1220-01

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    242.6X226.8X210
  • Caster
    NA
  • Material
    AS (Acrylonitrile Styrene) Resin
  • Product Name
    Desiccator (for Microscope Lens) UDE
  • Weight(kg)
    Approx. 1.6 (shelf board included)
  • Manufacturer Model Number
    UDE
  • JAN Code
    4562108471497
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece
  • Shelf Board Weight(g)
    160/sheet
  • Shelf Hole Diameter
    ø26 mm x 25 Holes / 1 pc
  • Features
    The desiccator body is molded and therefore is exceptionally uniform with a strong structure. Microscope lenses can be stored at low humidity.
  • Internal Capacity
    1 unit
Part Number
1-1220-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,137.00

DESICCATOR 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1