(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Desiccator, Shelf Load Tolerance (kg), Approx. 5/Level

Unit Desiccator, Shelf Load Tolerance (kg), Approx. 5/Level

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-023-01

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    215X220 X200
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 5/level
  • Material
    Main Body, Lid: AS (Acrylonitrile Styrene) Resin, Clasp: Stainless Steel (SUS303), Shelf: PS (Polystyrene)
  • Product Name
    Unit Desiccator UD-1 Type
  • Weight(kg)
    Approx. 1.8 (shelf board included)
  • Manufacturer Model Number
    UD-1 Type
  • JAN Code
    4562108471404
  • Accessory
    Shelf Board x 2 Fixed Belt Silica Gel Dish x 1
  • Total load capacity(kg)
    Approx. 15
  • Shelf Spacing(mm)
    43
  • Number of Shelf Tiers
    4 Tiers
  • Features
    They can be stacked up and connected side-to-side, so they won't fall over due to vibration or shift as they are stacked. Because they are molded, the quality is uniform, and they're strong.
  • Internal Capacity
    1 unit
Part Number
1-023-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,332.00

DESICCATOR 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    215X220 X200
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 5/level
  • Material
    Main Body, Lid: AS (Acrylonitrile Styrene) Resin, Clasp: Stainless Steel (SUS303), Shelf: PS (Polystyrene)
  • Product Name
    Unit Desiccator UD-1 Type
  • Weight(kg)
    Approx. 1.8 (shelf board included)
  • Manufacturer Model Number
    UD-1 Type
  • JAN Code
    4562108471404
  • Accessory
    Shelf Board x 2 Fixed Belt Silica Gel Dish x 1
  • Total load capacity(kg)
    Approx. 15
  • Shelf Spacing(mm)
    43
  • Number of Shelf Tiers
    4 Tiers
  • Features
    They can be stacked up and connected side-to-side, so they won't fall over due to vibration or shift as they are stacked. Because they are molded, the quality is uniform, and they're strong.
  • Internal Capacity
    1 unit

Product Description

Can be freely stacked and connected.

Specifications of 1-023-01

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    250×250×250
  • Internal dimensions(mm)
    215X220 X200
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 5/level
  • Material
    Main Body, Lid: AS (Acrylonitrile Styrene) Resin, Clasp: Stainless Steel (SUS303), Shelf: PS (Polystyrene)
  • Product Name
    Unit Desiccator UD-1 Type
  • Weight(kg)
    Approx. 1.8 (shelf board included)
  • Manufacturer Model Number
    UD-1 Type
  • JAN Code
    4562108471404
  • Accessory
    Shelf Board x 2 Fixed Belt Silica Gel Dish x 1
  • Total load capacity(kg)
    Approx. 15
  • Shelf Spacing(mm)
    43
  • Number of Shelf Tiers
    4 Tiers
  • Features
    They can be stacked up and connected side-to-side, so they won't fall over due to vibration or shift as they are stacked. Because they are molded, the quality is uniform, and they're strong.
  • Internal Capacity
    1 unit
Part Number
1-023-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,332.00

DESICCATOR 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1