(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desiccator HW/IW-4

Desiccator HW/IW-4

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,758.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1-018-01 SALE
1-961-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 17,758.00

฿ 13,320.28

DESICCATOR 1 Piece(s) 60 Day(s) 350×350×750 340X344.5X743 - Desiccator HW Approx. 8.8 (shelf board included) HW 4562108471367 Shelf Board: 4 Pieces Silica Gel Dish: 1 Piece 1 unit

฿ 32,275.00

฿ 25,820.00

DESICCATOR 1 Piece(s) 35 Day(s) - - IW X4 pcs Desiccator IW-4 (4 pieces) Approx. 25.1 (shelf board included) IW-4 - Shelf Board: 8 Pieces, Silica Gel Dish: 4 Pieces, Joint Frame 2H Type: 2 Pieces 1 Set (4 Units)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 2/sheet
  • Material
    Main Body / AS (Acrylonitrile Styrene) Resin, Joint Frame / ABS Resin
  • Total load capacity(kg)
    Approx. 5
  • Shelf Spacing(mm)
    65
  • Rubber Foot Height(mm)
    15
  • Features
    Flat doors are used, achieving clear lateral storage. The joint frame H type (or 2H type) can be used to expand by stacking/laying out laterally. Smooth stowing and taking out can be done with the single-action opening and closing type door.
  • Footnotes
    As rubber feet are included with the IW type, attach them when using it separately (or on the lowest step).

Product Description

The flat door achieves horizontal storage in a neat manner.
By using the joint frame H type (or 2H type), expansion such as stacking and placing side by side is possible.
The single-action open/close door allows for smooth storage and retrieval.
[Accessories]Shelf board: IW type: 8 pcs., HW type: 4 pcs., silica gel tray: IW type: 4 pcs., HW type: 1 pc., joint frame 2H type: 2 pcs. (IW-4 only)

Part Number
1-018-01 SALE
1-961-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Product Name Weight
(kg)
Manufacturer Model Number JAN Code Accessory Internal Capacity

฿ 17,758.00

฿ 13,320.28

DESICCATOR 1 Piece(s) 60 Day(s) 350×350×750 340X344.5X743 - Desiccator HW Approx. 8.8 (shelf board included) HW 4562108471367 Shelf Board: 4 Pieces Silica Gel Dish: 1 Piece 1 unit

฿ 32,275.00

฿ 25,820.00

DESICCATOR 1 Piece(s) 35 Day(s) - - IW X4 pcs Desiccator IW-4 (4 pieces) Approx. 25.1 (shelf board included) IW-4 - Shelf Board: 8 Pieces, Silica Gel Dish: 4 Pieces, Joint Frame 2H Type: 2 Pieces 1 Set (4 Units)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1