Desiccator LH/LL

Brand :
AS ONE

Caution

    Product Description

    Standard-type desiccator with excellent airtightness.
    [Features]
    · The cover has a uniform shape because it's molded, giving it excellent airtightness.
    · The shelf supports can be freely moved, allowing for easy storage of various large objects.
    · The main body is made of clear PMMA (acrylic).
    · Frontage size of 258 × 458 mm.
    · The load-bearing capacity per shelf is 2 kg, for a total load-bearing capacity of 10 kg.
    · Shelf (LH × 3, LL × 2) and silica gel dish × 1 included.
    · The shelf plate dimensions are LH / 257 × 270 × 4 mm, and LL / 456 × 270 × 5 mm.
    · Weight including shelves is LH / 4.5 kg and LL / 3.3 kg.

    Standard-Type Desiccator With Excellent Air-Tightness

    LH weight (including shelf plates): 4.5 kg; cover has excellent air-tightness due to uniform shape because it's molded. The shelf supports can be freely moved to allow for storage of everything from small to large items. Shelves (LH: × 3, LL: × 2) and silica gel dish × 1 included

    LH weight (including shelf plates): 4.5 kg
    Cover has excellent air-tightness due to uniform shape because it's molded.
    The shelf supports can be freely moved to allow for storage of everything from small to large items.
    Shelves (LH: × 3, LL: × 2) and silica gel dish × 1 included

    LL weight (including shelf plates): 3.3 kg; Materials: main body / clear PMMA (acrylic), shelf plates / PS (polystyrene), rubber feet / natural rubber; Shelf mount spacing: bottom level / 50 mm, others / 30 mm (minimum shelf plate spacing 20 mm)

    LL weight (including shelf plates): 3.3 kg
    Materials: main body / clear PMMA (acrylic), shelf plates / PS (polystyrene), rubber feet / natural rubber
    Shelf mount spacing: bottom level / 50 mm, others / 30 mm (minimum shelf plate spacing 20 mm)

    Spare shelf plate for LH, dimensions: 257 × 270 × 4 mm

    Spare shelf plate for LH
    Dimensions: 257 × 270 × 4 mm

    Spare shelf plate for LL, dimensions: 456 × 270 × 5 mm

    Spare shelf plate for LL
    Dimensions: 456 × 270 × 5 mm

    About The Product Specifications

    Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)
    1-001-01LH300 × 345 × 525285 × 275 × 485
    1-007-01LL500 × 345 × 335485 × 275 × 285
    1-001-02Spare Shelf Plate For LHSpare Shelf Plate For LHSpare Shelf Plate For LH
    1-007-02Spare Shelf Plate For LLSpare Shelf Plate For LLSpare Shelf Plate For LL

    Outline drawing

    Desiccator LH Series 1-001-01 (Units: mm)

    Desiccator LH Series 1-001-01 (Units: mm)

    Shelf plate

    Shelf plate

    Desiccator 1-007-01 (units: mm)

    Desiccator 1-007-01 (units: mm)

    Shelf plate

    Shelf plate

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Desiccator LH/LL | AS ONE | MISUMI Thailand