(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Desiccator SD-BG1K/WGN-S

Standard Desiccator SD-BG1K/WGN-S

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,112.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9033-01 SALE
1-9103-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Footnotes Internal Capacity

฿ 37,112.00

฿ 29,689.60

DESICCATOR 1 Piece(s) 19 Day(s) - Desiccator SD-BG1K (for conveyance) 18.5 SD-BG1K 4560111769167 Shelf board is not included. Do not place objects on this. Outside dimension in parentheses includes the handle. 1 unit

฿ 41,565.00

฿ 33,252.00

DESICCATOR 1 Piece(s) 35 Day(s) Approx. 20/sheet (for uniformly distributed load) Standard Desiccator WGN-S 22.5 WGN-S 4560111769358 Shelf board is not included. Outside dimension in parentheses includes the handle. 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    574×517×1150(1095)
  • Caster
    Available
  • Specifications
    -
  • Caster Details
    ø75 mm Urethane Type (with Stoppers x 2)
  • Material
    Main body: PMMA (acrylic resin), Frame: aluminum sash, Top plate: acrylic resin (SD-BG1K) and wooden plywood (WGN-S)
  • Shelf Board Size(mm)
    490X460
  • Effective inside dimensions(mm)
    560X483X986
  • Accessory
    Silica gel plate x 1
  • Shelf Spacing(mm)
    50
  • Door Seal
    Magnetic
  • Features
    This product has large-size casters that withstand frequent movement. It has magnet door packings and excellent air-tightness.
  • Internal Capacity
    1 unit

Product Description

This product has large-size casters that withstand frequent movement. A magnetic seal is used to seal the door for excellent airtightness.

Part Number
1-9033-01 SALE
1-9103-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shelf Board Load Capacity
(kg)
Product Name Weight
(kg)
Manufacturer Model Number JAN Code Footnotes Internal Capacity

฿ 37,112.00

฿ 29,689.60

DESICCATOR 1 Piece(s) 19 Day(s) - Desiccator SD-BG1K (for conveyance) 18.5 SD-BG1K 4560111769167 Shelf board is not included. Do not place objects on this. Outside dimension in parentheses includes the handle. 1 unit

฿ 41,565.00

฿ 33,252.00

DESICCATOR 1 Piece(s) 35 Day(s) Approx. 20/sheet (for uniformly distributed load) Standard Desiccator WGN-S 22.5 WGN-S 4560111769358 Shelf board is not included. Outside dimension in parentheses includes the handle. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1