(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Desiccator Jumbo

Standard Desiccator Jumbo

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 54,430.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5209-01 SALE
1-5209-02 SALE
1-5209-13 SALE
1-5209-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Material Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 54,430.00

฿ 43,544.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Reinforced Plastic Shelf 10/sheet PMMA (Acrylic) / Aluminum Standard Desiccator Jumbo SDSP 30 SD-SP Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 74,800.00

฿ 56,100.00

DESICCATOR 1 Piece(s) 60 Day(s) 574×517×1765 560X483X1486 Stainless steel shelf 20/Sheets PMMA (Acrylic) / Aluminum Standard Desiccator Jumbo SDSS 30 SD-SS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 109,850.00

฿ 82,387.50

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Reinforced Plastic Shelf 10/sheet PMMA (Acrylic) / Aluminum (Body/Frame) Standard Desiccator SD-WPN 48 SD-WPN Reinforced Plastic Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 35 1 unit

฿ 113,808.00

฿ 85,356.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Stainless steel shelf 20/Sheets PMMA (Acrylic) / Aluminum (Body/Frame) Standard Desiccator SD-WSN 48 SD-WSN Stainless Steel Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Shelf Board Size(mm)
    490X460
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Footnotes
    There are no partitions at the center.
  • Internal Capacity
    1 unit

Product Description

An extra-large type suitable for moisture-resistant pipes that are designed for large quantities.

Part Number
1-5209-01 SALE
1-5209-02 SALE
1-5209-13 SALE
1-5209-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Specifications Shelf Board Load Capacity
(kg)
Material Product Name Weight
(kg)
Manufacturer Model Number Shelf Material Accessory Shelf Spacing
(mm)
Internal Capacity

฿ 54,430.00

฿ 43,544.00

DESICCATOR 1 Piece(s) 35 Day(s) 574×517×1765 560X483X1486 Reinforced Plastic Shelf 10/sheet PMMA (Acrylic) / Aluminum Standard Desiccator Jumbo SDSP 30 SD-SP Reinforced Plastic Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 35 1 unit

฿ 74,800.00

฿ 56,100.00

DESICCATOR 1 Piece(s) 60 Day(s) 574×517×1765 560X483X1486 Stainless steel shelf 20/Sheets PMMA (Acrylic) / Aluminum Standard Desiccator Jumbo SDSS 30 SD-SS Stainless Steel Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece 40 1 unit

฿ 109,850.00

฿ 82,387.50

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Reinforced Plastic Shelf 10/sheet PMMA (Acrylic) / Aluminum (Body/Frame) Standard Desiccator SD-WPN 48 SD-WPN Reinforced Plastic Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 35 1 unit

฿ 113,808.00

฿ 85,356.00

DESICCATOR 1 Piece(s) 35 Day(s) 1152×517×1765 1138X483X1486 Stainless steel shelf 20/Sheets PMMA (Acrylic) / Aluminum (Body/Frame) Standard Desiccator SD-WSN 48 SD-WSN Stainless Steel Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces 40 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1