(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base-isolated desiccator

Base-isolated desiccator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 127,662.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2988-01 SALE
1-2988-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Shelf Board Load Capacity
(kg)
Product Name Manufacturer Model Number Shelf Material Shelf Spacing
(mm)

฿ 127,662.00

฿ 95,746.50

DESICCATOR 1 Piece(s) 35 Day(s) Reinforced Plastic Shelf 10/sheet Base-isolated desiccator GD-WNP GD-WNP Reinforced Plastic 35

฿ 138,548.00

฿ 97,801.03

DESICCATOR 1 Piece(s) 35 Day(s) Stainless steel shelf 20/Sheets Base-isolated desiccator GD-WNS GD-WNS Stainless Steel 40

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    1152×518×1586
  • Internal dimensions(mm)
    1138X483X1486
  • Caster
    NA
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Material
    PMMA (Acrylic) / Aluminum
  • Weight(kg)
    48
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Shelf Board x 8 Pieces, Silica Gel Dish x 2 Pieces
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Shock absorption rubber is used at the foot, so that tremors at the time of earthquakes or vibration influenced by peripheral devices can be mitigated. The sickle-hanging handle is used, enabling high sealing quality and preventing the stored items from flying out.
  • Footnotes
    Be sure to fix the product to the floor by using anchor bolts, etc. There is no partition in the center of the main body.

Product Description

Desiccator with an anti-vibration function

Part Number
1-2988-01 SALE
1-2988-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Shelf Board Load Capacity
(kg)
Product Name Manufacturer Model Number Shelf Material Shelf Spacing
(mm)

฿ 127,662.00

฿ 95,746.50

DESICCATOR 1 Piece(s) 35 Day(s) Reinforced Plastic Shelf 10/sheet Base-isolated desiccator GD-WNP GD-WNP Reinforced Plastic 35

฿ 138,548.00

฿ 97,801.03

DESICCATOR 1 Piece(s) 35 Day(s) Stainless steel shelf 20/Sheets Base-isolated desiccator GD-WNS GD-WNS Stainless Steel 40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1