Draft, Dust Collector 1555/6256

Caution
Product Description
Small dust collector that has outstanding dust suction capability and ease of use.
[Features]
· Dust suction power can be switched between high (690 W) and low (460 W).
· The natural accumulation type cassette filter is not prone to becoming jammed, preventing reduced dust collection power.
· Dust is caught with a pre-filter and a 3-layer main filter.
· A filter is attached to the suction inlet of the dust collector cover, so chips are not suctioned up.
· The dust suction power of the Work Capsule II can be improved by using the air nozzle inside the box. (*separate air source required)
· Cyclone type separators/collectors can recover about 95% of dust and prevent clogging of the collector.
[Applications]
· Collecting dust and shavings, cleaning around work sites or in workshops, etc.
Small Easy-To-Use Dust Collector With Excellent Dust Suction Power
Dust suction power can be switched between high (690 W) and low (460 W). The natural accumulation type cassette filter is not prone to becoming jammed, preventing reduced dust collection power.
In addition to catching dust with the pre-filter and 3-layer main filter, it has a filter attached to the suction port on the dust collection cover so it doesn’t suction up cut material.
The dust suction power of the Work Capsule II can be improved by using the air nozzle inside the box (*separate air source required).
The cyclone-type separator-collector prevents clogging of the dust collector because the separator-collector can recover about 95% of the dust.

Main body

Work Capsule II

Control switch

Cyclone-type separator-collector

Replacement cassette filter
About The Product Specifications
| Part No. | Model Number | Specifications | Size (mm) | Note / JAN Code |
|---|---|---|---|---|
| 1-6256-01 | 182-30 | Main body | 220 × 290 × 428 | 4528373106137 |
| 1-6256-02 | 158-04 | Replacement Cassette Filter × 3 Included | Replacement Cassette Filter × 3 Included | 4528373106038 |
| 1-6256-03 | 181-00 | Control switch | Control switch | 4528373106144 |
| 1-6256-04 | 146-00 | Dust collector | 148 × 170 × 220 | 4528373100210 |
| 1-6256-11 | 130-00 | Dust Collection Cover | 148 × 225 × 220 | 4528373090016 |
| 1-1555-01 | 157-00 | Work Capsule II | 150 × 240 × 250 | 4528373105000 |
| 1-6256-12 | 185-00 | Cyclone-type separator-collector | 190 × 200 × 473 | 4528373106212 |