(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Sweeper/Vega

Draft, Sweeper/Vega

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3775-01

  • Product Type
    Dust draft
  • Size(mm)
    260X450X1025
  • Weight(kg)
    26
  • Product Name
    Sweeper/Vega 158-00
  • Manufacturer Model Number
    158-00
  • JAN Code
    4528373106007
  • Main Body Material
    Steel Powder Coating
  • Power Supply
    100V 50/60Hz
  • Material Details
    Cassette Filter / Nonwoven Fabric / Deodorant / Antibacterial/Antiallergic Processing
  • Power cord length(m)
    Main unit/1.5 (3P plug), LED light / 2
  • Power Consumption(W)
    Dust collection motor: 420 to 500/320 to 470 (stepless regulation possible); Air pump: 31/28; Lighting equipment / 2.5
  • Caster(φ mm)
    50ø Rubber Type (4 Swivel Wheels)
  • Specification details
    Cassette Filter x 3
  • Air Volume Details
    50Hz/15.0L/min、60Hz/19.5L/min
  • Noise(dB)
    50~60
  • Dust collection performance (0.2, 0.4 m/sec)
    0.3-0.5 μm Particles/78, 74%, 0.5-10 μm Particles/82, 80%
  • Pressure(kPa)
    50Hz/22.1(MAX)、60Hz/26.0(MAX)
  • Features
    Silent type with LED lighting equipment. The cassette filter has 4 layers, pre-filter plus 3 layers of main filter. It is a natural accumulation type product that is less prone to clogging and prevents deterioration of dust collecting.
  • Quantity
    1 unit
Part Number
1-3775-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 101,271.00

฿ 88,612.13

FUME HOOD 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dust draft
  • Size(mm)
    260X450X1025
  • Weight(kg)
    26
  • Product Name
    Sweeper/Vega 158-00
  • Manufacturer Model Number
    158-00
  • JAN Code
    4528373106007
  • Main Body Material
    Steel Powder Coating
  • Power Supply
    100V 50/60Hz
  • Material Details
    Cassette Filter / Nonwoven Fabric / Deodorant / Antibacterial/Antiallergic Processing
  • Power cord length(m)
    Main unit/1.5 (3P plug), LED light / 2
  • Power Consumption(W)
    Dust collection motor: 420 to 500/320 to 470 (stepless regulation possible); Air pump: 31/28; Lighting equipment / 2.5
  • Caster(φ mm)
    50ø Rubber Type (4 Swivel Wheels)
  • Specification details
    Cassette Filter x 3
  • Air Volume Details
    50Hz/15.0L/min、60Hz/19.5L/min
  • Noise(dB)
    50~60
  • Dust collection performance (0.2, 0.4 m/sec)
    0.3-0.5 μm Particles/78, 74%, 0.5-10 μm Particles/82, 80%
  • Pressure(kPa)
    50Hz/22.1(MAX)、60Hz/26.0(MAX)
  • Features
    Silent type with LED lighting equipment. The cassette filter has 4 layers, pre-filter plus 3 layers of main filter. It is a natural accumulation type product that is less prone to clogging and prevents deterioration of dust collecting.
  • Quantity
    1 unit

Product Description

[Features]
·Quiet type with LED light fixture
·Work enclosure integrated dust collector (Equipped with air pump)
·Natural sedimentation type that is hard to clog and suppresses decrease in dust collection ability

Specifications of 1-3775-01

  • Product Type
    Dust draft
  • Size(mm)
    260X450X1025
  • Weight(kg)
    26
  • Product Name
    Sweeper/Vega 158-00
  • Manufacturer Model Number
    158-00
  • JAN Code
    4528373106007
  • Main Body Material
    Steel Powder Coating
  • Power Supply
    100V 50/60Hz
  • Material Details
    Cassette Filter / Nonwoven Fabric / Deodorant / Antibacterial/Antiallergic Processing
  • Power cord length(m)
    Main unit/1.5 (3P plug), LED light / 2
  • Power Consumption(W)
    Dust collection motor: 420 to 500/320 to 470 (stepless regulation possible); Air pump: 31/28; Lighting equipment / 2.5
  • Caster(φ mm)
    50ø Rubber Type (4 Swivel Wheels)
  • Specification details
    Cassette Filter x 3
  • Air Volume Details
    50Hz/15.0L/min、60Hz/19.5L/min
  • Noise(dB)
    50~60
  • Dust collection performance (0.2, 0.4 m/sec)
    0.3-0.5 μm Particles/78, 74%, 0.5-10 μm Particles/82, 80%
  • Pressure(kPa)
    50Hz/22.1(MAX)、60Hz/26.0(MAX)
  • Features
    Silent type with LED lighting equipment. The cassette filter has 4 layers, pre-filter plus 3 layers of main filter. It is a natural accumulation type product that is less prone to clogging and prevents deterioration of dust collecting.
  • Quantity
    1 unit
Part Number
1-3775-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 101,271.00

฿ 88,612.13

FUME HOOD 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1