(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft For Measuring Powder

Draft For Measuring Powder

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7618-01

  • Product Type
    Dust draft
  • Size(mm)
    900X553X780
  • Weight(kg)
    29
  • Product Name
    Exhaust Draft with HEPA FKD-900
  • Manufacturer Model Number
    FKD-900
  • JAN Code
    4560111768771
  • Main Body Material
    Aluminum Frame + PMMA (Acrylic)
  • Power Supply
    AC100V 50/60Hz
  • Accessory
    Unit with HEPA Filter
  • Material Details
    Door/PMMA (Acrylic)
  • Power cord length(m)
    1.7 (2P Type)
  • Power consumption (50/60 Hz)(W)
    Approximately 52
  • HEPA Filter dust collection efficiency
    Collects 99.97% of 0.3 μm particles
  • Ventilation Port Air Speed (at 60 Hz)(m/s)
    Approximately 0.5
  • Internal dimensions(mm)
    820X500X560
  • Dust trapping method
    Non-woven fabric filter + antimicrobial and odor-resistant HEPA filter
  • Features
    Ventilated air passes through a pre-filter and HEPA filter as it is ejected from the work area. The front door is made of a clear acrylic plate for easy observation of the inner chamber.
  • Quantity
    1 unit
Part Number
1-7618-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 123,193.00

฿ 92,394.75

FUME HOOD 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dust draft
  • Size(mm)
    900X553X780
  • Weight(kg)
    29
  • Product Name
    Exhaust Draft with HEPA FKD-900
  • Manufacturer Model Number
    FKD-900
  • JAN Code
    4560111768771
  • Main Body Material
    Aluminum Frame + PMMA (Acrylic)
  • Power Supply
    AC100V 50/60Hz
  • Accessory
    Unit with HEPA Filter
  • Material Details
    Door/PMMA (Acrylic)
  • Power cord length(m)
    1.7 (2P Type)
  • Power consumption (50/60 Hz)(W)
    Approximately 52
  • HEPA Filter dust collection efficiency
    Collects 99.97% of 0.3 μm particles
  • Ventilation Port Air Speed (at 60 Hz)(m/s)
    Approximately 0.5
  • Internal dimensions(mm)
    820X500X560
  • Dust trapping method
    Non-woven fabric filter + antimicrobial and odor-resistant HEPA filter
  • Features
    Ventilated air passes through a pre-filter and HEPA filter as it is ejected from the work area. The front door is made of a clear acrylic plate for easy observation of the inner chamber.
  • Quantity
    1 unit

Product Description

Exhaust air is discharged from the work area through a pre-filter and then through a HEPA filter. Transparent acrylic plate is used for the front door, for easy internal observation.

Specifications of 1-7618-01

  • Product Type
    Dust draft
  • Size(mm)
    900X553X780
  • Weight(kg)
    29
  • Product Name
    Exhaust Draft with HEPA FKD-900
  • Manufacturer Model Number
    FKD-900
  • JAN Code
    4560111768771
  • Main Body Material
    Aluminum Frame + PMMA (Acrylic)
  • Power Supply
    AC100V 50/60Hz
  • Accessory
    Unit with HEPA Filter
  • Material Details
    Door/PMMA (Acrylic)
  • Power cord length(m)
    1.7 (2P Type)
  • Power consumption (50/60 Hz)(W)
    Approximately 52
  • HEPA Filter dust collection efficiency
    Collects 99.97% of 0.3 μm particles
  • Ventilation Port Air Speed (at 60 Hz)(m/s)
    Approximately 0.5
  • Internal dimensions(mm)
    820X500X560
  • Dust trapping method
    Non-woven fabric filter + antimicrobial and odor-resistant HEPA filter
  • Features
    Ventilated air passes through a pre-filter and HEPA filter as it is ejected from the work area. The front door is made of a clear acrylic plate for easy observation of the inner chamber.
  • Quantity
    1 unit
Part Number
1-7618-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 123,193.00

฿ 92,394.75

FUME HOOD 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1