(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Air Cleaner Type Smoke Filter

Draft, Air Cleaner Type Smoke Filter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 363.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3678-01 SALE
1-3678-11
1-3678-12
1-3678-13
1-3678-14
1-3678-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Details Type Main Body Size
(mm)
Specifications Product Name Manufacturer Model Number JAN Code Power Supply Power Consumption
(W)
Set Content Static Pressure
(kPa)
Maximum Treatable Air Flow
(m3/min)
Collecting Efficiency Noise level
(dB)
Function Features Quantity

฿ 53,642.00

฿ 42,913.60

FUME HOOD 1 Piece(s) 19 Day(s) 330X343X366 - - 330X343X366 - Air Cleaner Type Smoke Filter FA430-01 FA430-01 4962615035807 100 VAC 50/60 Hz With 3P Plug 120 Main body / Power cord / Main filter (A1573) / Pre-filter x 10 included (A1572) 1.5 Single Duct Use: 4.1(145cFm), Dual Duct Use: 4.7 (167cFm) LOW-MEDI μm mode / Removing 99.97% or more of 0.3 μm particles, HIGH mode / Removing 99.96% or more of 0.3 μm particles 50 Air volume adjustment (LOW / MEDI μm / HIGH mode) / Filter replacement notification Lightweight, compact and easy to carry using the handle. 1 unit

฿ 6,363.00

FUME HOOD 1 Piece(s) 19 Day(s) φ55X1200 - Square shape - - Air Cleaner Smoke Filter Duct Set Square C1571 Duct Set Square C1571 4962615035982 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - It is lightweight, compact and equipped with a handle, making it easy to carry. The duct is self-standing, telescopic and excellent in stability. Attaching the net to the nozzle prevents the suction of foreign matter near the inlet. The square model is suitable for suction from the side and the round model is suitable for suction from above. 1 unit

฿ 6,363.00

FUME HOOD 1 Piece(s) 19 Day(s) φ55X1200 - Round - - Air Cleaner Smoke Filter Duct Set Round C1572 Duct Set Round C1572 4962615035999 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - It is lightweight, compact and equipped with a handle, making it easy to carry. The duct is self-standing, telescopic and excellent in stability. Attaching the net to the nozzle prevents the suction of foreign matter near the inlet. The square model is suitable for suction from the side and the round model is suitable for suction from above. 1 unit

฿ 1,728.00

FUME HOOD 1 Piece(s) 19 Day(s) - Option - - Pre Filter (10 pcs) A1572 Air Cleaner Smoke Filter Pre Filter A1572 Pre Filter (10 pcs) A1572 4962615035951 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - Lightweight, compact and easy to carry using the handle. 1 pc.

฿ 8,547.00

FUME HOOD 1 Piece(s) 19 Day(s) - Option - - Main filter A1573 Air Cleaner Smoke Filter Main Filter A1573 Main filter A1573 4962615035968 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - Lightweight, compact and easy to carry using the handle. 1 pc.

฿ 363.00

FUME HOOD 1 Piece(s) 19 Day(s) - Option - - Cap B3619 Air Cleaner Type Smoke Filter Cap B3619 Cap B3619 4962615035975 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - Lightweight, compact and easy to carry using the handle. 1 pc.

Basic Specifications

  • Product Type
    Special Draft
  • Weight(kg)
    7.5
  • Footnotes
    Duct set is not included with the main body.

Product Description

[Features]
· Lightweight, compact, and with handle for easy carrying.
· (Duct set) Ducts are self-supporting, bendable, and extendable for excellent stability.
· Attach the net to the nozzle to prevent foreign objects from being sucked in near the intake port.
· Square shape is suitable for suction from the side, and the round shape is suitable from the top.

Part Number
1-3678-01 SALE
1-3678-11
1-3678-12
1-3678-13
1-3678-14
1-3678-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Details Type Main Body Size
(mm)
Specifications Product Name Manufacturer Model Number JAN Code Power Supply Power Consumption
(W)
Set Content Static Pressure
(kPa)
Maximum Treatable Air Flow
(m3/min)
Collecting Efficiency Noise level
(dB)
Function Features Quantity

฿ 53,642.00

฿ 42,913.60

FUME HOOD 1 Piece(s) 19 Day(s) 330X343X366 - - 330X343X366 - Air Cleaner Type Smoke Filter FA430-01 FA430-01 4962615035807 100 VAC 50/60 Hz With 3P Plug 120 Main body / Power cord / Main filter (A1573) / Pre-filter x 10 included (A1572) 1.5 Single Duct Use: 4.1(145cFm), Dual Duct Use: 4.7 (167cFm) LOW-MEDI μm mode / Removing 99.97% or more of 0.3 μm particles, HIGH mode / Removing 99.96% or more of 0.3 μm particles 50 Air volume adjustment (LOW / MEDI μm / HIGH mode) / Filter replacement notification Lightweight, compact and easy to carry using the handle. 1 unit

฿ 6,363.00

FUME HOOD 1 Piece(s) 19 Day(s) φ55X1200 - Square shape - - Air Cleaner Smoke Filter Duct Set Square C1571 Duct Set Square C1571 4962615035982 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - It is lightweight, compact and equipped with a handle, making it easy to carry. The duct is self-standing, telescopic and excellent in stability. Attaching the net to the nozzle prevents the suction of foreign matter near the inlet. The square model is suitable for suction from the side and the round model is suitable for suction from above. 1 unit

฿ 6,363.00

FUME HOOD 1 Piece(s) 19 Day(s) φ55X1200 - Round - - Air Cleaner Smoke Filter Duct Set Round C1572 Duct Set Round C1572 4962615035999 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - It is lightweight, compact and equipped with a handle, making it easy to carry. The duct is self-standing, telescopic and excellent in stability. Attaching the net to the nozzle prevents the suction of foreign matter near the inlet. The square model is suitable for suction from the side and the round model is suitable for suction from above. 1 unit

฿ 1,728.00

FUME HOOD 1 Piece(s) 19 Day(s) - Option - - Pre Filter (10 pcs) A1572 Air Cleaner Smoke Filter Pre Filter A1572 Pre Filter (10 pcs) A1572 4962615035951 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - Lightweight, compact and easy to carry using the handle. 1 pc.

฿ 8,547.00

FUME HOOD 1 Piece(s) 19 Day(s) - Option - - Main filter A1573 Air Cleaner Smoke Filter Main Filter A1573 Main filter A1573 4962615035968 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - Lightweight, compact and easy to carry using the handle. 1 pc.

฿ 363.00

FUME HOOD 1 Piece(s) 19 Day(s) - Option - - Cap B3619 Air Cleaner Type Smoke Filter Cap B3619 Cap B3619 4962615035975 - - Duct (B3642)/Adapter (B3620)/Square Nozzle (B3622/C1571 Only)/Round Nozzle (B3623/C1572 Only)/Net (B3625) - - - - - Lightweight, compact and easy to carry using the handle. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1