(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5928-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 5,427.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | Same day | 1 pc. |
Smoke/odor removing device with a 3-layer filter that removes 95% or more of particles up to 0.3µm.
[Features]
· Eliminates 95% or more of particles up to 0.3 µm through a high-performance filter.
· Adsorbs and removes all types of gases with an activated carbon filter. Each filter can be easily replaced without a tool.
· Using a top plate for branching (sold separately), 2 ducts can be connected allowing for suction in 2 locations.
· Wide-range ventilation is possible by using a suction hood (sold separately).
· Processing air flow: 3.5 m³ (when using a ø75 × 2 m duct), collection rate: 95% or more for 0.3 µm and up, maximum static pressure: 650 Pa.
· Noise: 65 dB (measured at 1 m from the front)
· Duct diameter: ø75 (diameter 75 mm)
· Accessories (KSC-Z01): 1 each of pre-filter, standard HEPA filter and activated carbon filter.
Part Number |
---|
1-5928-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 5,427.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | Same day | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Local exhaust device equipped with a 3-layer filter. Eliminates 95% or more of particles up to 0.3 μm through a high-performance filter.
Adsorbs and removes all types of gases with an activated carbon filter. Each filter can be easily replaced without a tool.
Using a top plate for branching (sold separately), 2 ducts can be connected allowing for suction in 2 locations. Wide-range exhaust is possible by using a suction hood (sold separately).
1-5928-01 (KSC-Z01)
Suction hood usage example
Top plate for branching
Part No. | Model Number | Size (mm) | Note / JAN Code |
---|---|---|---|
1-5928-01 | KSC-Z01 | 350 × 300 × 470 | 4580110240764 |
1-5928-11 | Top plate for branching | - | 4580110240771 |
1-5928-12 | Hard Duct | ø75 mm × 2 m | 4580110236286 |
1-5928-13 | Duct Band | For ø75 mm | 4580110236293 |
1-5928-14 | Suction Hood | 420 × 320 | 4580110236309 |
1-5928-15 | Replacement Prefilter | 1 Included | 4580110240788 |
1-5928-16 | Replacement Activated-Carbon Filter | 1 Included | 4580110240795 |
1-5928-17 | Replacement Quasi-HEPA Filter | 1 Included | 4580110240801 |
How can we improve?
How can we improve?