Draft, Smoke/Odor Removing Device

Caution
Product Description
Smoke/odor removing device with a 3-layer filter that removes 95% or more of particles up to 0.3µm.
[Features]
· Eliminates 95% or more of particles up to 0.3 µm through a high-performance filter.
· Adsorbs and removes all types of gases with an activated carbon filter. Each filter can be easily replaced without a tool.
· Using a top plate for branching (sold separately), 2 ducts can be connected allowing for suction in 2 locations.
· Wide-range ventilation is possible by using a suction hood (sold separately).
· Processing air flow: 3.5 m³ (when using a ø75 × 2 m duct), collection rate: 95% or more for 0.3 µm and up, maximum static pressure: 650 Pa.
· Noise: 65 dB (measured at 1 m from the front)
· Duct diameter: ø75 (diameter 75 mm)
· Accessories (KSC-Z01): 1 each of pre-filter, standard HEPA filter and activated carbon filter.
Exhaust Processing Device For Inside Exhaust With Activated Carbon Without Requiring A Troublesome Outside Air Duct
Has a dry scrubber using activated carbon for inside exhaust, so there is no need for a cumbersome outside duct. Can be used for spot ventilation in large-scale experiments that can’t be covered by a draft.

1-7620 (1KT-02)

Usage Example
About The Product Specifications
| Part No. | Model Number | External Dimensions (mm) |
|---|---|---|
| 1-7620-11 | KT-02 | 400 × 400 × 900 (Excluding Protruding Parts) |
| 2-7620-21 | Filter For Neutral Gas | 1 Set (9 Pcs.) |
| 2-7620-22 | Filter For Acidic Gas | 1 Set (9 Pcs.) |
| 2-7620-23 | Filter For Basic Gas | 1 Set (9 Pcs.) |