(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Parts For Piping

Draft, Parts For Piping

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-4065-07

  • Product Type
    Desktop Type Draft
  • Details Type
    Flanged Joint 50
  • Material
    SPCC (Steel Plate) Chemical-resistant Coating
  • Specifications
    For φ50 mm Duct Hoses
  • Product Name
    Fume Hood Flanged Joint 50
  • Manufacturer Model Number
    Flanged Joint 50
  • JAN Code
    4560111773379
  • Specification details
    It can be used for φ100 mm / φ75 mm / φ50 mm duct hoses by mounting it to a fan unit.
  • Features
    Piping parts for both draft benches and portable fume hoods. Various combinations are possible according to purposes.
Part Number
3-4065-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,045.00

FUME HOOD 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Details Type
    Flanged Joint 50
  • Material
    SPCC (Steel Plate) Chemical-resistant Coating
  • Specifications
    For φ50 mm Duct Hoses
  • Product Name
    Fume Hood Flanged Joint 50
  • Manufacturer Model Number
    Flanged Joint 50
  • JAN Code
    4560111773379
  • Specification details
    It can be used for φ100 mm / φ75 mm / φ50 mm duct hoses by mounting it to a fan unit.
  • Features
    Piping parts for both draft benches and portable fume hoods. Various combinations are possible according to purposes.

Product Description

Joint with Fume Hood Flange 50

Specifications of 3-4065-07

  • Product Type
    Desktop Type Draft
  • Details Type
    Flanged Joint 50
  • Material
    SPCC (Steel Plate) Chemical-resistant Coating
  • Specifications
    For φ50 mm Duct Hoses
  • Product Name
    Fume Hood Flanged Joint 50
  • Manufacturer Model Number
    Flanged Joint 50
  • JAN Code
    4560111773379
  • Specification details
    It can be used for φ100 mm / φ75 mm / φ50 mm duct hoses by mounting it to a fan unit.
  • Features
    Piping parts for both draft benches and portable fume hoods. Various combinations are possible according to purposes.
Part Number
3-4065-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,045.00

FUME HOOD 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1