Piping Components, For Draft Bench / Portable Fume Hood

Caution
Product Description
Common piping parts for draft benches and portable fume hoods.
[Features]
·2-Way duct with 2 varieties, a type that mounts directly to the fan unit and a floor type.
· Air flow adjustment damper with 2 varieties, an intermediate type and flange type.
· Piping duct hose, 2 of each size included.
· Hard flexible duct, inlet position can be adjusted and held in place.
· Flanged joint, a duct hose with a different size can also be used by mounting it to the fan unit.
· There are other different-diameter joints, straight joints.
[Applications]
· Can be used in a variety of combinations depending on the application.
Lineup Of Components For Piping For Both Draft Benches And Portable Fume Hoods
Seven types of piping components for both draft benches and portable fume hoods.
Can be used in a variety of combinations depending on the application.

2-Series duct
For use when utilizing 2 types of hoods with a single fan unit. There are 2 varieties, a type that mounts directly onto the fan unit (direct type) and a floor type (intermediate type). Materials: PVC (polyvinyl chloride resin).
Air flow adjustment damper
Two types available: an intermediate type to be installed between duct hoses and a flange type for direct attachment to fan units or hoods. Materials: PVC (polyvinyl chloride resin).
Duct hose for piping
Mouth inner diameter ø75 (inner diameter 75 mm) 2 pcs. included, ø100 (inner diameter 100 mm) 2 pcs. included, materials - olefin resin.
Hard flexible duct
Suction port position can be adjusted and set. Materials: PVC (polyvinyl chloride resin).
Flanged joint
ø100 (inner diameter 100 mm) and ø75 (inner diameter 750 mm) duct hose can be used via mounting to the fan unit. Materials - PP (polypropylene).
Reducer joint
Materials: PVC (polyvinyl chloride resin).About Product Specifications
| Part No. | Model Number | Specifications |
|---|---|---|
| 3-4064-08 | 2-Series Duct (Intermediate Type) | For ø75 mm |
| 3-4064-09 | 2-Series Duct (Direct Type) | For ø75 mm |
| 1-7613-11 | Air Flow Adjustment Damper (Intermediate Type) | For ø100 mm |
| 1-1607-02 | Air Flow Adjustment Damper (Direct Type) | For ø100 mm |
| 3-4065-01 | Duct Hose For Piping 100 | Inner Diameter ø102.0 mm × 2.5 m |
| 3-4064-06 | Duct Hose For Piping 75 | Inner Diameter ø76.5 mm × 2.5 m |
| 3-4065-11 | Hard Flexible Duct 75-800 | Outer Diameter ø75 × Length 800 mm |
| 3-4065-12 | Hard Flexible Duct 75-1200 | Outer Diameter ø75 × Length 1,200 mm |
| 3-4064-07 | Straight Joint 75 | For ø75 mm Duct Hose |
| 3-4065-04 | Straight Joint 50 | For ø50 mm Duct Hose |
| 3-4065-05 | Flanged Joint 100 | For ø100 mm Duct Hose |
| 3-4065-06 | Flanged Joint 75 | For ø75 mm Duct Hose |
| 3-4065-09 | Reducer Joint 75-50 | ø75 mm - ø50 mm Conversion |
| 3-4065-10 | Reducer Joint 100-50 | ø100 mm - ø50 mm Conversion |
External Dimensions (Units: mm)
(Units: mm)

3-4064-08.

3-4064-09.

3-4064-10.

3-4065-01, 3-4064-06, 3-4065-02.
| Part No. | Inner Diameter I.D | Total Length L | Mouth Length - Outer A | Mouth Length - Inner B | Wall Thickness T |
|---|---|---|---|---|---|
| 3-4065-01 | 100 | 90 | 45 | 50 | 3 |
| 3-4064-06 | 75 | 80 | 40 | 45 | 3 |
| 3-4065-02 | 50 | 70 | 35 | 40 | 3 |

3-4065-03.

3-4065-04.

3-4064-07.

3-4065-05.

3-4065-06.

3-4065-07.

3-4065-08.

3-4065-09.

3-4065-10.
