(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Portable Fume Hood, Fan Unit

Draft, Portable Fume Hood, Fan Unit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4064-11

  • Product Type
    Desktop Type Draft
  • Size(mm)
    240X260X250
  • Details Type
    -
  • Weight(kg)
    6.5
  • Product Name
    Portable Fume Hood S-type
  • Manufacturer Model Number
    S Type
  • JAN Code
    4560111773201
  • Power Supply
    AC100V 50/60Hz
  • Intake Duct Diameter(φ mm)
    75
  • Ventilation Duct Diameter(φ mm)
    75
  • Maximum Static Pressure(kPa)
    0.34/0.48(50Hz/60Hz)
  • Outer material
    Steel (melamine baked coating)
  • Maximum air flow(m3/min)
    3.4/3.9
  • Features
    This is a fan unit for fume hoods that can be freely set up and will be combined with hoods according to the purpose. 6 types are available depending on the purpose.
  • Quantity
    1 unit
Part Number
3-4064-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Weight
(kg)
Product Name Manufacturer Model Number JAN Code Intake Duct Diameter
(φ mm)
Ventilation Duct Diameter
(φ mm)
Maximum Static Pressure
(kPa)
Outer material Maximum air flow
(m3/min)
Quantity

฿ 43,222.00

฿ 34,577.60

FUME HOOD 1 Piece(s) 16 Day(s) 240X260X250 - 6.5 Portable Fume Hood S-type S Type 4560111773201 75 75 0.34/0.48(50Hz/60Hz) Steel (melamine baked coating) 3.4/3.9 1 unit

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Power Supply
    AC100V 50/60Hz
  • Features
    This is a fan unit for fume hoods that can be freely set up and will be combined with hoods according to the purpose. 6 types are available depending on the purpose.
  • Quantity
    1 unit

Product Description

A fan unit for fume hoods that can be freely set up and combined with hoods according to the purpose. There are 6 types to choose from according to the application.

Specifications of 3-4064-11

  • Product Type
    Desktop Type Draft
  • Size(mm)
    240X260X250
  • Details Type
    -
  • Weight(kg)
    6.5
  • Product Name
    Portable Fume Hood S-type
  • Manufacturer Model Number
    S Type
  • JAN Code
    4560111773201
  • Power Supply
    AC100V 50/60Hz
  • Intake Duct Diameter(φ mm)
    75
  • Ventilation Duct Diameter(φ mm)
    75
  • Maximum Static Pressure(kPa)
    0.34/0.48(50Hz/60Hz)
  • Outer material
    Steel (melamine baked coating)
  • Maximum air flow(m3/min)
    3.4/3.9
  • Features
    This is a fan unit for fume hoods that can be freely set up and will be combined with hoods according to the purpose. 6 types are available depending on the purpose.
  • Quantity
    1 unit
Part Number
3-4064-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Weight
(kg)
Product Name Manufacturer Model Number JAN Code Intake Duct Diameter
(φ mm)
Ventilation Duct Diameter
(φ mm)
Maximum Static Pressure
(kPa)
Outer material Maximum air flow
(m3/min)
Quantity

฿ 43,222.00

฿ 34,577.60

FUME HOOD 1 Piece(s) 16 Day(s) 240X260X250 - 6.5 Portable Fume Hood S-type S Type 4560111773201 75 75 0.34/0.48(50Hz/60Hz) Steel (melamine baked coating) 3.4/3.9 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1