(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable fume hood related products

Portable fume hood related products

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,092.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-4064-21 SALE
3-4064-31 SALE
3-4064-32 SALE
3-4064-33 SALE
3-4064-34 SALE
3-4064-35 SALE
3-4064-36
3-4064-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number JAN Code Main Body Material Material Details Opening
(mm)
Opening Height
(mm)
Features Quantity

฿ 25,457.00

฿ 20,365.60

FUME HOOD 1 Piece(s) 19 Day(s) 600X400X640 7.0 Portable Fume Hood Table Hood Table Hood 4560111773218 - PVC (Polyvinyl Chloride Resin) - - This product is ideal for ventilation of gas with a low specific gravity. The construction that helps prevent the gas from leaving the hood comes with a protector to prevent the disbursement of chemicals. 1 unit

฿ 17,047.00

฿ 13,637.60

FUME HOOD 1 Piece(s) 19 Day(s) 534X185X155 6.6 Fume Hood Flexible Hood Double Flexible Food Double 4560111773232 - PVC (Polyvinyl Chloride Resin) - - Convenient for the local absorption of air. A flexible-type hood for adjusting the direction of the absorption port. 1 unit

฿ 17,040.00

฿ 13,632.00

FUME HOOD 1 Piece(s) 16 Day(s) 150X155X155 2.3 Fume Hood Flexible Hood Single Flexible Food Single 4560111773249 - PVC (Polyvinyl Chloride Resin) - - Convenient for the local absorption of air. A flexible-type hood for adjusting the direction of the absorption port. 1 unit

฿ 14,092.00

฿ 11,273.60

FUME HOOD 1 Piece(s) 19 Day(s) 560X500X600 4.0 Portable Fume Hood Econo Hood Economy Hood 4560111773256 - Cover / Flexible Transparent PVC (Vinyl Chloride Resin), Frame / Stainless Steel (SUS304) Pipe - - A simple hood which is easy to use. 1 unit

฿ 34,913.00

฿ 27,930.40

FUME HOOD 1 Piece(s) 19 Day(s) 600X450X620 12.5 Work Box PHF-600 Work Box 4560111773263 PMMA (Acrylic) Frame/aluminum sash, shelf/stainless steel (SUS304) ø120, with Natural Rubber Notch - Minimizes opening and protects workers. 1 unit

฿ 20,683.00

฿ 16,546.40

FUME HOOD 1 Piece(s) 19 Day(s) 580X625X235 6.5 Middle Height Hood (Sliding Type) S600 Middle Height Hood (Sliding Type) 4560111773270 PVC (Polyvinyl Chloride Resin) Duct: PP (Polypropylene) - - Made of transparent PVC which is good for hand work. With the slide type, the hood can slide, allowing for surface area of the opening to be secured according to the use case. 1 unit

฿ 32,266.23

FUME HOOD 1 Piece(s) 60 Day(s) 600X500X500 12 Lab Hood LF-600P Lab Hood - Steel Baked Melamine Coating, Clear PMMA (Acrylic) Duct: PP (Polypropylene) - 130・245・385 Since the opening can be changed in 3 steps, it can be used selectively according to the application. -

฿ 16,138.00

฿ 12,910.40

FUME HOOD 1 Piece(s) 19 Day(s) 611X300X225 6.5 Middle Height Hood TLF-600 Middle Height Hood 4560111773294 PVC (Polyvinyl Chloride Resin) Duct: PP (Polypropylene) - - Made of transparent PVC which is good for hand work. With the slide type, the hood can slide, allowing for surface area of the opening to be secured according to the use case. 1 unit

Basic Specifications

Product Description

[Features]

· Minimizes opening and protects workers.


· Suitable for exhaust gas with a low specific gravity. The structure helps prevent the gas from leaving the hood, with a protector to prevent the disbursement of chemicals.

· Since the opening can be changed in 3 steps, it can be used selectively according to the application.

· A hood to protect workers from chemical fumes and the like generated during dispensing and weighing of chemicals. Also suitable for devices other than scales.

· A simple hood which is easy to use.

· Made of transparent PVC which is good for hand work.
· With the slide type, the hood can slide, allowing for surface area of the opening to be secured according to the use case.

· Prevents gas from entering the room by exhausting it through micropores on the workbench surface. To be used for gas with a high specific gravity.

· Convenient for the local absorption of air.
· A flexible-type hood for adjusting the direction of the absorption port.

Part Number
3-4064-21 SALE
3-4064-31 SALE
3-4064-32 SALE
3-4064-33 SALE
3-4064-34 SALE
3-4064-35 SALE
3-4064-36
3-4064-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number JAN Code Main Body Material Material Details Opening
(mm)
Opening Height
(mm)
Features Quantity

฿ 25,457.00

฿ 20,365.60

FUME HOOD 1 Piece(s) 19 Day(s) 600X400X640 7.0 Portable Fume Hood Table Hood Table Hood 4560111773218 - PVC (Polyvinyl Chloride Resin) - - This product is ideal for ventilation of gas with a low specific gravity. The construction that helps prevent the gas from leaving the hood comes with a protector to prevent the disbursement of chemicals. 1 unit

฿ 17,047.00

฿ 13,637.60

FUME HOOD 1 Piece(s) 19 Day(s) 534X185X155 6.6 Fume Hood Flexible Hood Double Flexible Food Double 4560111773232 - PVC (Polyvinyl Chloride Resin) - - Convenient for the local absorption of air. A flexible-type hood for adjusting the direction of the absorption port. 1 unit

฿ 17,040.00

฿ 13,632.00

FUME HOOD 1 Piece(s) 16 Day(s) 150X155X155 2.3 Fume Hood Flexible Hood Single Flexible Food Single 4560111773249 - PVC (Polyvinyl Chloride Resin) - - Convenient for the local absorption of air. A flexible-type hood for adjusting the direction of the absorption port. 1 unit

฿ 14,092.00

฿ 11,273.60

FUME HOOD 1 Piece(s) 19 Day(s) 560X500X600 4.0 Portable Fume Hood Econo Hood Economy Hood 4560111773256 - Cover / Flexible Transparent PVC (Vinyl Chloride Resin), Frame / Stainless Steel (SUS304) Pipe - - A simple hood which is easy to use. 1 unit

฿ 34,913.00

฿ 27,930.40

FUME HOOD 1 Piece(s) 19 Day(s) 600X450X620 12.5 Work Box PHF-600 Work Box 4560111773263 PMMA (Acrylic) Frame/aluminum sash, shelf/stainless steel (SUS304) ø120, with Natural Rubber Notch - Minimizes opening and protects workers. 1 unit

฿ 20,683.00

฿ 16,546.40

FUME HOOD 1 Piece(s) 19 Day(s) 580X625X235 6.5 Middle Height Hood (Sliding Type) S600 Middle Height Hood (Sliding Type) 4560111773270 PVC (Polyvinyl Chloride Resin) Duct: PP (Polypropylene) - - Made of transparent PVC which is good for hand work. With the slide type, the hood can slide, allowing for surface area of the opening to be secured according to the use case. 1 unit

฿ 32,266.23

FUME HOOD 1 Piece(s) 60 Day(s) 600X500X500 12 Lab Hood LF-600P Lab Hood - Steel Baked Melamine Coating, Clear PMMA (Acrylic) Duct: PP (Polypropylene) - 130・245・385 Since the opening can be changed in 3 steps, it can be used selectively according to the application. -

฿ 16,138.00

฿ 12,910.40

FUME HOOD 1 Piece(s) 19 Day(s) 611X300X225 6.5 Middle Height Hood TLF-600 Middle Height Hood 4560111773294 PVC (Polyvinyl Chloride Resin) Duct: PP (Polypropylene) - - Made of transparent PVC which is good for hand work. With the slide type, the hood can slide, allowing for surface area of the opening to be secured according to the use case. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1