(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-3018-07 |
3-3018-08 |
3-3018-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Air Amount (m3/min) |
Weight (kg) |
Product Name | Manufacturer Model Number | Main Body Material | Material Details | Fan Performance | Static Pressure (kPa) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 818.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | - | - | Multi Draft External Duct Set | External Duct Set | - | - | - | - | 1 Set: Short Pipe (PVC): 2 pcs, 90° Elbow: 1 pc (Nominal Diameter: φ 50 mm) | ||
฿ 3,545.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | - | - | Multi Draft Duct Hose Set | Duct Hose Set | - | - | - | - | 1 Set: Hose (PVC): 1 pc, Cuff/Hose Stand: 1 of Each | ||
฿ 37,275.00 ฿ 29,820.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 433×341×265 | 50Hz/1.8・60Hz/1.7 | Approximately 6.9 | Multi Draught MD-1N | MD-1N | Bonderized steel plate (Chemical-resistant paint) | Hood: Transparent Methacrylic Resin Plate | Power: 100 VAC, 50/60 Hz, 50 Hz: 28 W, 60 Hz: 32 W | 50Hz:0.28、60Hz:0.32 | 1 unit |
[Features]
· Compact design and conveniently portable.
· Filters can be selected according to chemicals. (Sold Separately)
· The cartridge type filter can be easily replaced.
· When connecting to the exhaust duct, it is simple to use the optional external duct to form a set.
Part Number |
---|
3-3018-07 |
3-3018-08 |
3-3018-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Air Amount (m3/min) |
Weight (kg) |
Product Name | Manufacturer Model Number | Main Body Material | Material Details | Fan Performance | Static Pressure (kPa) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 818.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | - | - | Multi Draft External Duct Set | External Duct Set | - | - | - | - | 1 Set: Short Pipe (PVC): 2 pcs, 90° Elbow: 1 pc (Nominal Diameter: φ 50 mm) | ||
฿ 3,545.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | - | - | Multi Draft Duct Hose Set | Duct Hose Set | - | - | - | - | 1 Set: Hose (PVC): 1 pc, Cuff/Hose Stand: 1 of Each | ||
฿ 37,275.00 ฿ 29,820.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 433×341×265 | 50Hz/1.8・60Hz/1.7 | Approximately 6.9 | Multi Draught MD-1N | MD-1N | Bonderized steel plate (Chemical-resistant paint) | Hood: Transparent Methacrylic Resin Plate | Power: 100 VAC, 50/60 Hz, 50 Hz: 28 W, 60 Hz: 32 W | 50Hz:0.28、60Hz:0.32 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?