(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Desktop Exhaust Booth

Draft, Desktop Exhaust Booth

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,728.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1467-01 SALE
1-1467-02 SALE
3-1383-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Hood Size
(mm)
Material Weight
(kg)
Specifications Product Name Manufacturer Model Number Power Supply Power cord length
(m)
Ventilation Air Volume
(m3/h)
Features Quantity

฿ 158,538.00

฿ 111,911.97

FUME HOOD 1 Piece(s) 35 Day(s) 555X360X285 - 700X500X500 PMMA (Acrylic) 25 - Desktop Exhaust Booth Panel Type Panel Type AC100V 50/60Hz 65W Approximately 2.5 (3P plug) 75 Prevents the stagnation/spread of chemical odors from experiments etc. -

฿ 153,690.00

฿ 108,489.77

FUME HOOD 1 Piece(s) 35 Day(s) 555X360X285 - 700X500X500 Soft PVC (Polyvinyl Chloride Resin) 23.5 - Desktop Exhaust Booth Cover Type Cover type AC100V 50/60Hz 65W Approximately 2.5 (3P plug) 75 Prevents the stagnation/spread of chemical odors from experiments etc. -

฿ 20,728.00

฿ 16,582.40

FUME HOOD 1 Piece(s) 35 Day(s) - Option - - - Activated carbon filter for organic gas Deodorizing apparatus (for chemical cabinet) F2AS F2AS - - - - 1 pc.

Basic Specifications

Product Description

[Features]
·Activated charcoal for organic gas
·Prevents retention and diffusion of chemical odors generated during experiments and work.

Part Number
1-1467-01 SALE
1-1467-02 SALE
3-1383-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Hood Size
(mm)
Material Weight
(kg)
Specifications Product Name Manufacturer Model Number Power Supply Power cord length
(m)
Ventilation Air Volume
(m3/h)
Features Quantity

฿ 158,538.00

฿ 111,911.97

FUME HOOD 1 Piece(s) 35 Day(s) 555X360X285 - 700X500X500 PMMA (Acrylic) 25 - Desktop Exhaust Booth Panel Type Panel Type AC100V 50/60Hz 65W Approximately 2.5 (3P plug) 75 Prevents the stagnation/spread of chemical odors from experiments etc. -

฿ 153,690.00

฿ 108,489.77

FUME HOOD 1 Piece(s) 35 Day(s) 555X360X285 - 700X500X500 Soft PVC (Polyvinyl Chloride Resin) 23.5 - Desktop Exhaust Booth Cover Type Cover type AC100V 50/60Hz 65W Approximately 2.5 (3P plug) 75 Prevents the stagnation/spread of chemical odors from experiments etc. -

฿ 20,728.00

฿ 16,582.40

FUME HOOD 1 Piece(s) 35 Day(s) - Option - - - Activated carbon filter for organic gas Deodorizing apparatus (for chemical cabinet) F2AS F2AS - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1