(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-4425-31 |
3-4425-41 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Other | External Dimensions (mm) |
Weight (kg) |
Product Name | Manufacturer Model Number | JAN Code | Effective inside dimensions (mm) |
Material Details | Power consumption (50/60 Hz) (W) |
Fluorescent Light (W) |
Specification details | Processing air volume (m3/min) |
Features | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 295,122.00 ฿ 208,326.62 |
FUME HOOD | 1 Piece(s) | 61 Day(s) | 10 | - | 600X700X1000 | 60 | Ductless fume hood DL-06 | DL-06 | 4560111773645 | 584X695X590 | Head Unit: Steel (Baked Coating Finish), Hood Casing: Work Surface: Stainless Steel (SUS304), Door/Side Board: Transparent PMMA (Acrylic) 8 mm t | 72/87 | 15X1 pieces | Comes with fluorescent lamp, operating weight: 60 kg, number of activated carbons: 6 (4.8 kg) | 3.8/4.4(50Hz/60Hz) | Activated carbon is a cartridge type so it is easy to change the filter. Equipped with a time accumulator that is useful as a guide for filter replacement. Surface speed monitor is equipped as standard on the switch panel. | Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. Exhaust fan is not included. Activated carbon filter is not included. Select a filter suitable to the gas for adsorption. | 1 unit | ||
฿ 9,250.00 |
FUME HOOD | 1 Piece(s) | 20 Day(s) | 10 | Option | 570X680X6 | - | Chemical-resistant workbench DL-6CS | DL-06CS Chemical-Resistant Work Board | 4560111773676 | - | - | - | - | Comes with Fluorescent Lamp | - | - | - | 1 pc. |
An activated charcoal cartridge type that makes filter replacement easy. Equipped with a time accumulator that is useful as a guide for filter replacement. Surface speed monitor is equipped as standard on the switch panel.
Part Number |
---|
3-4425-31 |
3-4425-41 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Other | External Dimensions (mm) |
Weight (kg) |
Product Name | Manufacturer Model Number | JAN Code | Effective inside dimensions (mm) |
Material Details | Power consumption (50/60 Hz) (W) |
Fluorescent Light (W) |
Specification details | Processing air volume (m3/min) |
Features | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 295,122.00 ฿ 208,326.62 |
FUME HOOD | 1 Piece(s) | 61 Day(s) | 10 | - | 600X700X1000 | 60 | Ductless fume hood DL-06 | DL-06 | 4560111773645 | 584X695X590 | Head Unit: Steel (Baked Coating Finish), Hood Casing: Work Surface: Stainless Steel (SUS304), Door/Side Board: Transparent PMMA (Acrylic) 8 mm t | 72/87 | 15X1 pieces | Comes with fluorescent lamp, operating weight: 60 kg, number of activated carbons: 6 (4.8 kg) | 3.8/4.4(50Hz/60Hz) | Activated carbon is a cartridge type so it is easy to change the filter. Equipped with a time accumulator that is useful as a guide for filter replacement. Surface speed monitor is equipped as standard on the switch panel. | Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. Exhaust fan is not included. Activated carbon filter is not included. Select a filter suitable to the gas for adsorption. | 1 unit | ||
฿ 9,250.00 |
FUME HOOD | 1 Piece(s) | 20 Day(s) | 10 | Option | 570X680X6 | - | Chemical-resistant workbench DL-6CS | DL-06CS Chemical-Resistant Work Board | 4560111773676 | - | - | - | - | Comes with Fluorescent Lamp | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?