(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7624-01 |
3-4058-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Specifications | Product Name | Manufacturer Model Number | Features | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85,462.00 ฿ 64,096.50 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | LF-600A Set (With Air Volume Adjustment Function) | Ventilation Volume Adjustment Lab Hood LF-600A Set | LF-600A Set (With Air Volume Adjustment Function) | As it is a stand-alone type after assembly, it can be placed in any location. If used with an optional activated carbon unit, gas adsorption can be performed. The type with air volume adjustment function (LF - 600 A) can adjust the exhaust air volume to 3 levels, strong, medium and weak. | - | 1 unit | ||
฿ 64,550.00 ฿ 51,640.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 600X500X500 (This size excludes the unit fan) | - | Lab Hood LF-600 Set | LF-600 Set | As it is a stand-alone type after assembly, it can be placed in any location. If used with an optional activated carbon unit, gas adsorption can be performed. | Activated carbon units have activated carbon (1.3 kg) for neutral gas included as standard. | - |
As it is a stand-alone type after assembly, it can be placed in any location. Can be used with optional activated carbon unit for gas adsorption.
Part Number |
---|
1-7624-01 |
3-4058-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Specifications | Product Name | Manufacturer Model Number | Features | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85,462.00 ฿ 64,096.50 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | LF-600A Set (With Air Volume Adjustment Function) | Ventilation Volume Adjustment Lab Hood LF-600A Set | LF-600A Set (With Air Volume Adjustment Function) | As it is a stand-alone type after assembly, it can be placed in any location. If used with an optional activated carbon unit, gas adsorption can be performed. The type with air volume adjustment function (LF - 600 A) can adjust the exhaust air volume to 3 levels, strong, medium and weak. | - | 1 unit | ||
฿ 64,550.00 ฿ 51,640.00 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 600X500X500 (This size excludes the unit fan) | - | Lab Hood LF-600 Set | LF-600 Set | As it is a stand-alone type after assembly, it can be placed in any location. If used with an optional activated carbon unit, gas adsorption can be performed. | Activated carbon units have activated carbon (1.3 kg) for neutral gas included as standard. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?