(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Dry Scrubber

Draft, Dry Scrubber

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4483-01

  • Product Type
    Scrubber
  • Size(mm)
    300X650X1900
  • Weight(kg)
    72
  • Product Name
    Dry Scrubber DS-9A
  • Manufacturer Model Number
    DS-9A
  • JAN Code
    4560111767538
  • Accessory
    Activated Carbon Filter x 12 pcs (for Neutral Gas)
  • Material Details
    Exterior: Stainless Steel (SUS 304)
  • Connection Dia.(φ mm)
    100
  • Activated Cartridge
    12 pcs used
  • Specification details
    Pretreatment Built-In
  • Features
    Uses 12 activated cartridges to treat gas. Can be connected together with Compact Draft 900 (CD-9S Series).
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Quantity
    1 unit
Part Number
1-4483-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 277,097.00

฿ 195,602.77

FUME HOOD 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Scrubber
  • Size(mm)
    300X650X1900
  • Weight(kg)
    72
  • Product Name
    Dry Scrubber DS-9A
  • Manufacturer Model Number
    DS-9A
  • JAN Code
    4560111767538
  • Accessory
    Activated Carbon Filter x 12 pcs (for Neutral Gas)
  • Material Details
    Exterior: Stainless Steel (SUS 304)
  • Connection Dia.(φ mm)
    100
  • Activated Cartridge
    12 pcs used
  • Specification details
    Pretreatment Built-In
  • Features
    Uses 12 activated cartridges to treat gas. Can be connected together with Compact Draft 900 (CD-9S Series).
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Quantity
    1 unit

Product Description

A dry scrubber with built-in prefilter useful for getting rid of pollutants and contaminants in exhaust gas.

[Features]
· Uses 12 activated carbon cartridges for gas processing.
· Can be connected to Compact Draft 900 (CD-9S series).

Specifications of 1-4483-01

  • Product Type
    Scrubber
  • Size(mm)
    300X650X1900
  • Weight(kg)
    72
  • Product Name
    Dry Scrubber DS-9A
  • Manufacturer Model Number
    DS-9A
  • JAN Code
    4560111767538
  • Accessory
    Activated Carbon Filter x 12 pcs (for Neutral Gas)
  • Material Details
    Exterior: Stainless Steel (SUS 304)
  • Connection Dia.(φ mm)
    100
  • Activated Cartridge
    12 pcs used
  • Specification details
    Pretreatment Built-In
  • Features
    Uses 12 activated cartridges to treat gas. Can be connected together with Compact Draft 900 (CD-9S Series).
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Quantity
    1 unit
Part Number
1-4483-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 277,097.00

฿ 195,602.77

FUME HOOD 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1