(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Draft 900S Stainless Steel / Dry Scrubber Integrated Type

Compact Draft 900S Stainless Steel / Dry Scrubber Integrated Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 466,354.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5335-21 SALE
3-5335-22 SALE
3-5335-23 SALE
3-5335-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Water Supply and Drainage Fan specifications Product Name Manufacturer Model Number JAN Code Power Supply Accessory Service Outlet Water Supply Connection Port Features Footnotes Quantity

฿ 472,739.00

฿ 389,300.57

FUME HOOD 1 Piece(s) 40 Day(s) Available Standard Fan Compact Draft CD9S-W CD9S-W 4560111775014 AC100V 50/60Hz 15A Supply/Drain Hose 2 m x 1 Each 100 VAC 3P x 2 Piece Maximum 8 A Supported Rp1/2 (Outer diameter ⌀16 mm barbed fitting included) It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. Replacement activated charcoal filter for neutral gas 4GM is included. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

฿ 509,331.00

฿ 419,434.08

FUME HOOD 1 Piece(s) 40 Day(s) Available Inverter Fan Compact Draft CD9S-W-IN CD9S-W-IN 4560111775021 3 phase 200 V (fan circuit only) / 100 VAC 50/60 15 A Supply/Drain Hose 2 m x 1 Each 100 VAC 3P x 2 Piece Maximum 15 A Supported Rp1/2 (Outer diameter ⌀16 mm barbed fitting included) It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. The inverter type employs an inverter control type motor fan, which allows the exhaust air volume to be adjusted. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

฿ 466,354.00

฿ 384,042.52

FUME HOOD 1 Piece(s) 40 Day(s) None Standard Fan Compact Draft CD9S-WX CD9S-WX 4560111775038 AC100V 50/60Hz 15A - 100 VAC 3P x 2 Piece Maximum 8 A Supported - It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. Replacement activated charcoal filter for neutral gas 4GM is included. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

฿ 502,524.00

฿ 413,828.51

FUME HOOD 1 Piece(s) 40 Day(s) None Inverter Fan Compact Draft CD9S-WX-IN CD9S-WX-IN 4560111775045 3 phase 200 V (fan circuit only) / 100 VAC 50/60 15 A - 100 VAC 3P x 2 Piece Maximum 15 A Supported - It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. The inverter type employs an inverter control type motor fan, which allows the exhaust air volume to be adjusted. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

Basic Specifications

  • Product Type
    Compact Draft
  • External Dimensions(mm)
    1200X715X1873
  • Weight(kg)
    Approx. 160
  • Main Body Material
    Stainless Steel (SUS304)
  • Effective inside dimensions(mm)
    898X608X800
  • Surface speed(m/s)
    Approximately 0.5 (when the door is half-opened)
  • Material Details
    Scrubber / Stainless Steel (SUS304), Door / Transparent PVC (Vinyl Chloride Resin)
  • Sash opening
    820X625
  • Internal Lighting
    Fluorescent Lamp (15 W)×1
  • Power cord length(m)
    2.5
  • Work surface uniform load resistance(kg)
    50
  • Operating volume(dB)
    Approximately 80
  • Ventilation Air Volume(m3/min)
    Approx. 8 (when the door is half open), depending on work environment
  • Compatible Duct Diameter(φ mm)
    200
  • Average Tolerated Load Within Frame
    50
  • Quantity
    1 unit

Product Description

It has a wide working surface, making it easy to work inside a fume hood. Draft that includes an activated charcoal absorbing filter. The adsorbent can be selected based on the target gas, capable of treatment with highly effective removal. The adsorbent can be easily removed and replaced with the capsule cartridge type. Doors have a counterweight, and can be configured in any location vertically.

Part Number
3-5335-21 SALE
3-5335-22 SALE
3-5335-23 SALE
3-5335-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Water Supply and Drainage Fan specifications Product Name Manufacturer Model Number JAN Code Power Supply Accessory Service Outlet Water Supply Connection Port Features Footnotes Quantity

฿ 472,739.00

฿ 389,300.57

FUME HOOD 1 Piece(s) 40 Day(s) Available Standard Fan Compact Draft CD9S-W CD9S-W 4560111775014 AC100V 50/60Hz 15A Supply/Drain Hose 2 m x 1 Each 100 VAC 3P x 2 Piece Maximum 8 A Supported Rp1/2 (Outer diameter ⌀16 mm barbed fitting included) It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. Replacement activated charcoal filter for neutral gas 4GM is included. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

฿ 509,331.00

฿ 419,434.08

FUME HOOD 1 Piece(s) 40 Day(s) Available Inverter Fan Compact Draft CD9S-W-IN CD9S-W-IN 4560111775021 3 phase 200 V (fan circuit only) / 100 VAC 50/60 15 A Supply/Drain Hose 2 m x 1 Each 100 VAC 3P x 2 Piece Maximum 15 A Supported Rp1/2 (Outer diameter ⌀16 mm barbed fitting included) It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. The inverter type employs an inverter control type motor fan, which allows the exhaust air volume to be adjusted. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

฿ 466,354.00

฿ 384,042.52

FUME HOOD 1 Piece(s) 40 Day(s) None Standard Fan Compact Draft CD9S-WX CD9S-WX 4560111775038 AC100V 50/60Hz 15A - 100 VAC 3P x 2 Piece Maximum 8 A Supported - It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. Replacement activated charcoal filter for neutral gas 4GM is included. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

฿ 502,524.00

฿ 413,828.51

FUME HOOD 1 Piece(s) 40 Day(s) None Inverter Fan Compact Draft CD9S-WX-IN CD9S-WX-IN 4560111775045 3 phase 200 V (fan circuit only) / 100 VAC 50/60 15 A - 100 VAC 3P x 2 Piece Maximum 15 A Supported - It has a wide working surface, making it easy to work inside a draft. It is a draft that incorporates activated carbon adsorption filter. The adsorbent can be selected according to the target gas, allowing treatment with a high removal efficiency. The adsorbent is a capsule cartridge type that can be easily detached and replaced. The door uses a balance weight system, allowing it to be stopped at any position in the vertical direction. The inverter type employs an inverter control type motor fan, which allows the exhaust air volume to be adjusted. Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1