(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Windblow Draft

Windblow Draft

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-5669-01

  • Product Type
    Compact Draft
  • Size(mm)
    700X600X1500
  • Weight(kg)
    45
  • Product Name
    Windblow Draft CDB-700
  • Manufacturer Model Number
    CDB-700
  • JAN Code
    4560111775397
  • Power Supply
    AC100V 50/60Hz
  • Surface speed(m/s)
    With Gate 1/3 Opened Approx. 0.5
  • Accessory
    Duct Hose φ100 mm x 2.5 m
  • Material Details
    Hood: Stainless Steel (SUS304), Rack: Aluminum Frame, Door: Transparent PVC (Polyvinyl Chloride), Work Surface: Stainless Steel (SUS304)
  • Ventilation Duct Diameter(φ mm)
    100
  • Fluorescent Light(W)
    15
  • Caster(φ mm)
    75
  • Work area effective dimensions(mm)
    698X499X599
  • Ventilation Fan Functionality(m3/min)
    50Hz/360Pa・6.7、60Hz/500Pa・5.8
  • Features
    Since the height of the work surface is 700 mm, the same as a work desk, you can work for a long time while sitting in a chair. Its exhaust function protects operators from gas generated during the experiment. Has a fluorescent lamp for efficient work. The front door is inclined for better workability. Use this for biological experiments with unpleasant smells, chemical refill, etc.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Quantity
    1 unit
Part Number
3-5669-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 187,040.00

฿ 132,031.54

FUME HOOD 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Compact Draft
  • Size(mm)
    700X600X1500
  • Weight(kg)
    45
  • Product Name
    Windblow Draft CDB-700
  • Manufacturer Model Number
    CDB-700
  • JAN Code
    4560111775397
  • Power Supply
    AC100V 50/60Hz
  • Surface speed(m/s)
    With Gate 1/3 Opened Approx. 0.5
  • Accessory
    Duct Hose φ100 mm x 2.5 m
  • Material Details
    Hood: Stainless Steel (SUS304), Rack: Aluminum Frame, Door: Transparent PVC (Polyvinyl Chloride), Work Surface: Stainless Steel (SUS304)
  • Ventilation Duct Diameter(φ mm)
    100
  • Fluorescent Light(W)
    15
  • Caster(φ mm)
    75
  • Work area effective dimensions(mm)
    698X499X599
  • Ventilation Fan Functionality(m3/min)
    50Hz/360Pa・6.7、60Hz/500Pa・5.8
  • Features
    Since the height of the work surface is 700 mm, the same as a work desk, you can work for a long time while sitting in a chair. Its exhaust function protects operators from gas generated during the experiment. Has a fluorescent lamp for efficient work. The front door is inclined for better workability. Use this for biological experiments with unpleasant smells, chemical refill, etc.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Quantity
    1 unit

Product Description

Work surface height is 700 mm, the same as that of an office desk, allowing users to sit and work for long hours. Exhaust function protects the experimentalist from gases during the experiment. Fluorescent lights are included for efficient operation. Front door is sloped for easy working. Use for biological experiments, chemical refills, etc., where odors are a concern.

Specifications of 3-5669-01

  • Product Type
    Compact Draft
  • Size(mm)
    700X600X1500
  • Weight(kg)
    45
  • Product Name
    Windblow Draft CDB-700
  • Manufacturer Model Number
    CDB-700
  • JAN Code
    4560111775397
  • Power Supply
    AC100V 50/60Hz
  • Surface speed(m/s)
    With Gate 1/3 Opened Approx. 0.5
  • Accessory
    Duct Hose φ100 mm x 2.5 m
  • Material Details
    Hood: Stainless Steel (SUS304), Rack: Aluminum Frame, Door: Transparent PVC (Polyvinyl Chloride), Work Surface: Stainless Steel (SUS304)
  • Ventilation Duct Diameter(φ mm)
    100
  • Fluorescent Light(W)
    15
  • Caster(φ mm)
    75
  • Work area effective dimensions(mm)
    698X499X599
  • Ventilation Fan Functionality(m3/min)
    50Hz/360Pa・6.7、60Hz/500Pa・5.8
  • Features
    Since the height of the work surface is 700 mm, the same as a work desk, you can work for a long time while sitting in a chair. Its exhaust function protects operators from gas generated during the experiment. Has a fluorescent lamp for efficient work. The front door is inclined for better workability. Use this for biological experiments with unpleasant smells, chemical refill, etc.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Quantity
    1 unit
Part Number
3-5669-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 187,040.00

฿ 132,031.54

FUME HOOD 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1