(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Draft Options, Card: Replacement Activated Carbon

Compact Draft Options, Card: Replacement Activated Carbon

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4056-04

  • Product Type
    Compact Draft
  • Size(mm)
    778X470X850
  • Other
    Option
  • Details Type
    -
  • Weight(kg)
    6.4
  • Product Name
    Compact Draft Card
  • Manufacturer Model Number
    Compact Draft Card
  • JAN Code
    4560111772969
  • Quantity
    1 unit
Part Number
3-4056-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 14,547.00

฿ 11,637.60

FUME HOOD 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Compact Draft
  • Size(mm)
    778X470X850
  • Other
    Option
  • Details Type
    -
  • Weight(kg)
    6.4
  • Product Name
    Compact Draft Card
  • Manufacturer Model Number
    Compact Draft Card
  • JAN Code
    4560111772969
  • Quantity
    1 unit

Product Description

[Features]
·Optional products for compact draft
·End 02,03: Activated charcoal for Activated Carbon Unit Replacement, 04: Compact draft cart

Specifications of 3-4056-04

  • Product Type
    Compact Draft
  • Size(mm)
    778X470X850
  • Other
    Option
  • Details Type
    -
  • Weight(kg)
    6.4
  • Product Name
    Compact Draft Card
  • Manufacturer Model Number
    Compact Draft Card
  • JAN Code
    4560111772969
  • Quantity
    1 unit
Part Number
3-4056-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 14,547.00

฿ 11,637.60

FUME HOOD 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1