(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves for Glove Compartment F-TELON

Gloves for Glove Compartment F-TELON

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-3030-01

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Thickness(mm)
    0.4
  • Product Name
    Glove Compartment for F-Telon Gloves K-82
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    K-82
  • Surface material
    Hypalon
  • Lining material
    NBR (Nitrile Rubber)
  • Cuff Inner Diameter(mm)
    φ203
  • Port Diameter
    8-Inch models
  • Features
    Has excellent chemical resistance against strong acids, such as hydrogen fluoride, aqua regia and sulfuric acid.
  • 1 Pair
Part Number
8-3030-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,117.00

GLOVE BOX 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Thickness(mm)
    0.4
  • Product Name
    Glove Compartment for F-Telon Gloves K-82
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    K-82
  • Surface material
    Hypalon
  • Lining material
    NBR (Nitrile Rubber)
  • Cuff Inner Diameter(mm)
    φ203
  • Port Diameter
    8-Inch models
  • Features
    Has excellent chemical resistance against strong acids, such as hydrogen fluoride, aqua regia and sulfuric acid.
  • 1 Pair

Product Description

Has excellent chemical resistance against strong acids, such as hydrogen fluoride, aqua regia and concentrated sulfuric acid.

Specifications of 8-3030-01

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Thickness(mm)
    0.4
  • Product Name
    Glove Compartment for F-Telon Gloves K-82
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    K-82
  • Surface material
    Hypalon
  • Lining material
    NBR (Nitrile Rubber)
  • Cuff Inner Diameter(mm)
    φ203
  • Port Diameter
    8-Inch models
  • Features
    Has excellent chemical resistance against strong acids, such as hydrogen fluoride, aqua regia and sulfuric acid.
  • 1 Pair
Part Number
8-3030-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,117.00

GLOVE BOX 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1