(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves for Glove Compartment Spare Natural rubber

Gloves for Glove Compartment Spare Natural rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-948-01

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    640
  • Specifications
    Powder included
  • Thickness(mm)
    0.4
  • Product Name
    Gloves for Glove Compartment (Spare)
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    Replacement Glove
  • Material
    Natural Rubber
  • Cuff Inner Diameter(mm)
    φ130
  • Features
    Replaceable glove (L) has a large palm region.
  • 1 Pair
Part Number
6-948-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,272.00

GLOVE BOX 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    640
  • Specifications
    Powder included
  • Thickness(mm)
    0.4
  • Product Name
    Gloves for Glove Compartment (Spare)
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    Replacement Glove
  • Material
    Natural Rubber
  • Cuff Inner Diameter(mm)
    φ130
  • Features
    Replaceable glove (L) has a large palm region.
  • 1 Pair

Product Description

Replacement gloves (large) have a large palm area.
[Features]
・ It has resiliency like rubber. Good mechanical strength and elasticity

Specifications of 6-948-01

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    640
  • Specifications
    Powder included
  • Thickness(mm)
    0.4
  • Product Name
    Gloves for Glove Compartment (Spare)
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    Replacement Glove
  • Material
    Natural Rubber
  • Cuff Inner Diameter(mm)
    φ130
  • Features
    Replaceable glove (L) has a large palm region.
  • 1 Pair
Part Number
6-948-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,272.00

GLOVE BOX 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1