(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Glove Box

Clean Glove Box

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-4035-21

  • Product Type
    Glove compartment
  • Size(mm)
    600×529×700
  • Sterilization lamp
    Available
  • Weight(kg)
    20.4
  • Power cord length(m)
    1.8 (2P Plug)
  • Product Name
    Glove compartment GB-600SCAD
  • Manufacturer Model Number
    GB-600SCAD
  • Main Body Material
    Stainless Steel (SUS304)
  • Window Material
    PC (Polycarbonate)
  • Gloves(mm)
    0.4 thickness
  • Power Supply
    AC100V 50/60Hz 1A
  • Circulating air volume
    1㎥/min
  • Dust collection efficiency
    Collects 99.97% or more of 0.3 μm particles
  • Built-in filter
    Antibacterial / Odor-resistant HEPA Filter
  • Footnotes
    Size Includes Clean Unit
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair
  • 1 Set (Main Unit, Large Gloves for Glove Box: 1 Pair)
Part Number
3-4035-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 76,370.00

฿ 57,277.50

GLOVE BOX 1 Piece(s) 35 Day(s) 1 Set (Main Unit, Large Gloves for Glove Box: 1 Pair)

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    600×529×700
  • Sterilization lamp
    Available
  • Weight(kg)
    20.4
  • Power cord length(m)
    1.8 (2P Plug)
  • Product Name
    Glove compartment GB-600SCAD
  • Manufacturer Model Number
    GB-600SCAD
  • Main Body Material
    Stainless Steel (SUS304)
  • Window Material
    PC (Polycarbonate)
  • Gloves(mm)
    0.4 thickness
  • Power Supply
    AC100V 50/60Hz 1A
  • Circulating air volume
    1㎥/min
  • Dust collection efficiency
    Collects 99.97% or more of 0.3 μm particles
  • Built-in filter
    Antibacterial / Odor-resistant HEPA Filter
  • Footnotes
    Size Includes Clean Unit
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair
  • 1 Set (Main Unit, Large Gloves for Glove Box: 1 Pair)

Product Description

[Features]
·A clean type glove box equipped with a circulating clean air unit.
·Comes with a UV germicidal lamp (15W) and a fluorescent lamp for inside the cabinet.

Specifications of 3-4035-21

  • Product Type
    Glove compartment
  • Size(mm)
    600×529×700
  • Sterilization lamp
    Available
  • Weight(kg)
    20.4
  • Power cord length(m)
    1.8 (2P Plug)
  • Product Name
    Glove compartment GB-600SCAD
  • Manufacturer Model Number
    GB-600SCAD
  • Main Body Material
    Stainless Steel (SUS304)
  • Window Material
    PC (Polycarbonate)
  • Gloves(mm)
    0.4 thickness
  • Power Supply
    AC100V 50/60Hz 1A
  • Circulating air volume
    1㎥/min
  • Dust collection efficiency
    Collects 99.97% or more of 0.3 μm particles
  • Built-in filter
    Antibacterial / Odor-resistant HEPA Filter
  • Footnotes
    Size Includes Clean Unit
  • Accessory
    Gloves for Glove Compartment Large x 1 Pair
  • 1 Set (Main Unit, Large Gloves for Glove Box: 1 Pair)
Part Number
3-4035-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 76,370.00

฿ 57,277.50

GLOVE BOX 1 Piece(s) 35 Day(s) 1 Set (Main Unit, Large Gloves for Glove Box: 1 Pair)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1