(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1217-11 |
1-8388-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size (mm) |
Overall Length (mm) |
Other | Weight (kg) |
Power cord length (m) |
Specifications | Thickness (mm) |
Product Name | Manufacturer Model Number | JAN Code | Main Body Material | Material for Valve/Vacuum Gauge Mounting Part | Pass Box/Window Material | Features | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83,623.00 ฿ 62,717.25 |
GLOVE BOX | 1 Piece(s) | 35 Day(s) | Glove compartment | 981X643X675 | - | - | 24 | 1.8 (2P Plug) | - | - | Glove compartment GalaXy | GalaXy | 4560111766746 | PE (polyethylene) | PC (Polycarbonate) | Transparent PMMA (acrylic) plate | As it is integrally molded, it is superior in airtightness, chemical resistance, and impact resistance. It has a floor board with horizontal adjustment leveler inside the cabinet. It is equipped with an overheat safety valve that releases pressure when the pressure inside the cabinet rises excessively. | Internal Fluorescent Lamp 10 W x 1 / Gloves for Glove Compartment Large x 1 / Vacuum Gauge x 1 / Valve for Replacing Gas: Body / for ø6 I.D. Hose x 2, Pass Box / for ø6 I.D. Hose x 1, for ø13 I.D. Hose x 1 | 1 unit | ||
฿ 2,333.00 |
GLOVE BOX | 1 Piece(s) | 1 Day(s) | Gloves for Glove Compartment | - | 630 | Option | - | - | Replacement Glove L | 0.4 | Spare Gloves for Glove Compartment Large | Replacement Glove L | - | - | - | - | - | - | 1 Pair |
As it is integrally molded, it has superior airtightness, chemical resistance, and impact resistance. Has a floor board with horizontal adjustment leveler inside the cabinet. With an overload safety valve that depressurizes the cabinet when the pressure overloads.
Part Number |
---|
1-1217-11 |
1-8388-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size (mm) |
Overall Length (mm) |
Other | Weight (kg) |
Power cord length (m) |
Specifications | Thickness (mm) |
Product Name | Manufacturer Model Number | JAN Code | Main Body Material | Material for Valve/Vacuum Gauge Mounting Part | Pass Box/Window Material | Features | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83,623.00 ฿ 62,717.25 |
GLOVE BOX | 1 Piece(s) | 35 Day(s) | Glove compartment | 981X643X675 | - | - | 24 | 1.8 (2P Plug) | - | - | Glove compartment GalaXy | GalaXy | 4560111766746 | PE (polyethylene) | PC (Polycarbonate) | Transparent PMMA (acrylic) plate | As it is integrally molded, it is superior in airtightness, chemical resistance, and impact resistance. It has a floor board with horizontal adjustment leveler inside the cabinet. It is equipped with an overheat safety valve that releases pressure when the pressure inside the cabinet rises excessively. | Internal Fluorescent Lamp 10 W x 1 / Gloves for Glove Compartment Large x 1 / Vacuum Gauge x 1 / Valve for Replacing Gas: Body / for ø6 I.D. Hose x 2, Pass Box / for ø6 I.D. Hose x 1, for ø13 I.D. Hose x 1 | 1 unit | ||
฿ 2,333.00 |
GLOVE BOX | 1 Piece(s) | 1 Day(s) | Gloves for Glove Compartment | - | 630 | Option | - | - | Replacement Glove L | 0.4 | Spare Gloves for Glove Compartment Large | Replacement Glove L | - | - | - | - | - | - | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?