(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Replacement Type Acrylic Glove Box 890x485x450 – 1290x535x500

Gas Replacement Type Acrylic Glove Box 890x485x450 – 1290x535x500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 147,455.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4952-01 SALE
2-4952-02 SALE
2-4952-03 SALE
2-4952-04 SALE
2-4952-05 SALE
2-4952-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Weight
(kg)
Product Name Manufacturer Model Number JAN Code Pass Box Door Material Oxygen concentration measuring range

฿ 147,455.00

฿ 104,088.48

GLOVE BOX 1 Piece(s) 40 Day(s) 890×485×450 Without Monitor 25 Gas Replacement Glove Box Airtight 600 Air Tight 600 4560111727013 PC (Polycarbonate) - 1 unit

฿ 188,028.00

฿ 132,728.97

GLOVE BOX 1 Piece(s) 40 Day(s) 1090×535×500 Without Monitor 35 Gas Replacement Glove Box Airtight 800 Air Tight 800 4560111727020 PC (Polycarbonate) - 1 unit

฿ 257,305.00

฿ 181,631.60

GLOVE BOX 1 Piece(s) 40 Day(s) 1290×535×500 Without Monitor 50 Gas Replacement Glove Box Airtight 1000 Air Tight 1000 4560111727037 PC (Polycarbonate) - 1 unit

฿ 226,625.00

฿ 159,974.59

GLOVE BOX 1 Piece(s) 40 Day(s) 890×485×450 With Monitor 26 Glove Compartment Airtight 600OX Airtight 600OX with Monitor - - 0~25.0% 1 Set

฿ 267,200.00

฿ 188,616.48

GLOVE BOX 1 Piece(s) 40 Day(s) 1090×535×500 With Monitor 36 Glove Compartment Airtight 800OX Airtight 800OX with Monitor - - 0~25.0% 1 Set

฿ 342,908.00

฿ 242,058.76

GLOVE BOX 1 Piece(s) 40 Day(s) 1290×535×500 With Monitor 51 Glove Compartment Airtight 1000OX Airtight 1000OX with Monitor - - 0~25.0% 1 Set

Basic Specifications

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Pass Box Internal Dimensions(mm)
    150×150×220
  • Allowable Vacuum for Pass Box
    1 Torr (about 133 Pa)
  • Main Body Material
    Transparent PMMA (acrylic resin)
  • Material for Valve/Vacuum Gauge Mounting Part
    PC (Polycarbonate)
  • Material
    Sensor Base: PMMA (Acrylic) 10 mm Thick, [Oximeter Holder] Base Plate: PVC 5 mm Thick, Torque Hinge (SUS), Hinge Base: PMMA (Acrylic) 10 mm Thick
  • Accessory
    Valve (External diameter ⌀8 mm/⌀14 mm)×2 each/Vacuum Gauge×1/Gloves for Glove Compartment (Large)×1 Pair

Product Description

[Features]
· The pass box replaces gas by the vacuuming method.
· The main body comes with a safety valve (100 mmH₂O = 980 Pa) for positive pressure.
· 600OX/800OX/1000OX are equipped as standard with an oxygen monitor necessary for monitoring the environment inside the cabin. In addition, the angle of the monitor holder can be adjusted.

Part Number
2-4952-01 SALE
2-4952-02 SALE
2-4952-03 SALE
2-4952-04 SALE
2-4952-05 SALE
2-4952-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Weight
(kg)
Product Name Manufacturer Model Number JAN Code Pass Box Door Material Oxygen concentration measuring range

฿ 147,455.00

฿ 104,088.48

GLOVE BOX 1 Piece(s) 40 Day(s) 890×485×450 Without Monitor 25 Gas Replacement Glove Box Airtight 600 Air Tight 600 4560111727013 PC (Polycarbonate) - 1 unit

฿ 188,028.00

฿ 132,728.97

GLOVE BOX 1 Piece(s) 40 Day(s) 1090×535×500 Without Monitor 35 Gas Replacement Glove Box Airtight 800 Air Tight 800 4560111727020 PC (Polycarbonate) - 1 unit

฿ 257,305.00

฿ 181,631.60

GLOVE BOX 1 Piece(s) 40 Day(s) 1290×535×500 Without Monitor 50 Gas Replacement Glove Box Airtight 1000 Air Tight 1000 4560111727037 PC (Polycarbonate) - 1 unit

฿ 226,625.00

฿ 159,974.59

GLOVE BOX 1 Piece(s) 40 Day(s) 890×485×450 With Monitor 26 Glove Compartment Airtight 600OX Airtight 600OX with Monitor - - 0~25.0% 1 Set

฿ 267,200.00

฿ 188,616.48

GLOVE BOX 1 Piece(s) 40 Day(s) 1090×535×500 With Monitor 36 Glove Compartment Airtight 800OX Airtight 800OX with Monitor - - 0~25.0% 1 Set

฿ 342,908.00

฿ 242,058.76

GLOVE BOX 1 Piece(s) 40 Day(s) 1290×535×500 With Monitor 51 Glove Compartment Airtight 1000OX Airtight 1000OX with Monitor - - 0~25.0% 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1