(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-037-03 |
5-085-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Color | Manufacturer Product Name | Funnel Diameter (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 977.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Funnel Sold Separately | White | Square Bottle (with Nozzle) 20 L | - | 1 pc. | ||
฿ 999,999,999.00 |
MEDCAL CABINET | 1 Piece(s) | Quote | With dedicated funnel | Yellow | Waste Liquid Return Container Yellow (with dedicated funnel) | φ120 | 1 unit |
[Specifications]
· Material: Main Body/Outer Lid, Internal Lid/Funnel/Nozzle: PE (Polyethylene)
· Nozzle side outlet inner diameter: φ43 mm
· Funnel Side Port I.D.: φ50 mm
· Funnel Diameter: φ120 mm
Part Number |
---|
5-037-03 |
5-085-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Color | Manufacturer Product Name | Funnel Diameter (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 977.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Funnel Sold Separately | White | Square Bottle (with Nozzle) 20 L | - | 1 pc. | ||
฿ 999,999,999.00 |
MEDCAL CABINET | 1 Piece(s) | Quote | With dedicated funnel | Yellow | Waste Liquid Return Container Yellow (with dedicated funnel) | φ120 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?